1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Adjustable Shock Absorber B-873 (Part Number)

SHOCK ABSORBER

Adjustable Shock Absorber B-873
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,862.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Adjustable shock absorber.
[Features]
· This product is compact and yet absorbs large impact.
· Adjustable according to the collision speed.
· Material: aluminum.
· Surface finishing: black anodized.
[Applications]
· Automatic machinery, dedicated machinery, machine tools, conveyers, etc.

Able To Absorb Large Impacts

B-873N-1, B-873N-2, B-873N-4 external appearance

B-873N-1, B-873N-2, B-873N-4 external appearance

B-873 dimensional drawing

B-873 dimensional drawing

B-873 example of application A

B-873 example of application A

B-873 example of application B

B-873 example of application B

Product No.
L1L2(W1)W2H1H2øD1(øD2)M(S)Product Mass (g)
B-873N-11301043732144.6226.4M25 × 1.525209
B-873N-2998427.724174.6164.8M20 × 1.512106
B-873N-31018821.919156114.0M16 × 1.51267
B-873N-4827217.315144113.2M12 × 1.01051
Product No.
Max. Absorption
Energy (J) / One Time

Max. Absorption
Energy / Hour (J/h)


Max. Impact
(N)
Restorative
Spring Force (N)

Max. Thrust
(N)
Collision Speed Range
(m/s)

B-873N-18177,0004,40026.01,3300.3 to 3.3
B-873N-23135,2003,50012.46700.3 to 4.5
B-873N-31937,4002,0009.85300.3 to 3.3
B-873N-45.518,6008907.53500.3 to 3.3
Part Number
B-873N-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStroke S
(mm)
Mounting Screw Nominal M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Overall Length L
(mm)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Outer Dia. D
(Ø)
Material Finish Mass
(g)
Product Code

฿ 2,499.00

SHOCK ABSORBER 1 Piece(s) 29 Day(s) 10M12125.5--3.3828907.512AluminumBlack anodized5113509

Loading...

  1. 1
 

Basic Information

Main Body, Related Components Main Body Structure Adjustable Type Operating Environment Standard
Min. Collision Velocity(m/s) 0.3 Allowable Angular Misalignment(deg) 5 Operating Temperature Range(°C) -10::80

Please check the type/dimensions/specifications of the part B-873N-4 in the Adjustable Shock Absorber B-873 series.

Products with similar specification

Part Number
B-873-4
B-873N-1
B-873N-2
B-873N-3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipStroke S
(mm)
Mounting Screw Nominal M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Overall Length L
(mm)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Outer Dia. D
(Ø)
Material Finish Mass
(g)
Product Code

฿ 1,862.00

1 Piece(s) Same day 10M12125.5Single Orifice[Steel] Free-Cutting Steel3.3828907.512---12810

฿ 4,542.00

1 Piece(s) 29 Day(s) 25M252574--3.31304,4402625AluminumBlack anodized20913506

฿ 3,331.00

1 Piece(s) 29 Day(s) 12M202029.4--4.5983,50012.420AluminumBlack anodized10613507

฿ 3,331.00

1 Piece(s) 29 Day(s) 12M161616.6--3.31012,0009.816AluminumBlack anodized6713508