1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Damper (B-466 / Steel) (B-466-2-1)

STAYS

Oil Damper (B-466 / Steel) (B-466-2-1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A damper that uses oil.
[Features]
· Materials: Cylinder / carbon steel pipe for mechanical structures (STKM); Rod / carbon steel material for mechanical structures (S35C).
· Materials: Bushing / polyamide (PA); Oil / mineral oil.
· Surface finish: Cylinder / baked coating (gray); Rod / gas soft nitriding treatment.
· Damping force is exerted only in the direction in which the rod extends.
· Operation is soft and smooth.
[Applications]
· Luggage racks on specially equipped vehicles and trains, oscillation devices, ceiling inspection door.

Soft And Smooth Operation

B-466-1, B-466-2-1, B-466-3 external appearance

B-466-1, B-466-2-1, B-466-3 external appearance

B-466-1 dimensional drawing

B-466-1 dimensional drawing

B-466-2, B-466-3 dimensional drawing

B-466-2, B-466-3 dimensional drawing

B-466 application example (the storage bin opens slowly)

B-466 application example (the storage bin opens slowly)

Caution (To prevent oil leakage, maintain use within this range.)

Caution (To prevent oil leakage, maintain use within this range.)

Relationship between damping force on elongation side and piston speed rate (for reference)

Relationship between damping force on elongation side and piston speed rate (for reference)

  • *If the piston speed rate is larger than the values in the graph, the damping force will be large and the product may be damaged.
Product No.L1L2Extended Load
N
Drawn Back Load
N
Rod Extending Speed
(m/sec)
Damping Stroke RangeProduct Mass (g)
B-466-1See above490490.05Entire stroke range350
B-466-2-1281181156190.161110
B-466-2-22811811960190.183110
B-466-31811311,960190.13880
Part Number
B-466-2-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke S
(mm)
Min. Length Lmin
(mm)
Max. Length Lmax
(mm)
Product Code

฿ 829.00

STAYS 1 Piece(s) Same day 106118128111313

Loading...

  1. 1
 

Basic Information

Type Oil Damper Rod Material Carbon Steel Material for Mechanical Structure Rod Dia. d(Ø) 6
Application Industrial Equipment Operating Condition Indoors Rod End Shape A Type
Cylinder End Shape A Type Oil Damper Type Extension Direction Damper Cylinder Material Carbon Steel Pipe for Mechanical Structure
Mounting Orientation 60° Cylinder Dia. D(Ø) 15 Bracket Mounting Hole(mm) 6.5

Please check the type/dimensions/specifications of the part B-466-2-1 in the Oil Damper (B-466 / Steel) series.

Products with similar specification

Part Number
B-466-2-2
B-466-3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSStroke S
(mm)
Min. Length Lmin
(mm)
Max. Length Lmax
(mm)
Product Code

฿ 829.00

1 Piece(s) Same day 108318128111448

฿ 829.00

1 Piece(s) Same day 103813118111314