1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waterproof Washer (C-1029-WP, Stainless Steel)

Waterproof Washer (C-1029-WP, Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A washer (for screws) in which the bushing inside the washer presses against the panel when you tighten the bolt, creating a secure waterproof seal.
[Features]
· The bushing inside the washer presses against the panel when you tighten the bolt, creating a secure waterproof seal.
· Eliminates the need for tasks such as caulking, etc.
· Materials: Cap / stainless steel (SUS304); Bushing / elastomer (TPE).
[Applications]
· Terminal boxes, etc.

Securely Waterproof

C-1029-WP external appearance

C-1029-WP external appearance

C-1029-WP dimensional drawing

C-1029-WP dimensional drawing

C-1029-WP example of application (Resin inside the washer is contacted tightly with the cabinet, providing a secure watertight seal)

C-1029-WP example of application (Resin inside the washer is contacted tightly with the cabinet, providing a secure watertight seal)

Thread SizeT-Series Tightening Torque [N·m]0.5T-Series Tightening Torque [N·m]0.5T
M41.480.738
M52.981.49
M65.072.53
M812.36.15
M1024.412.2
M1242.521.2
M1610652.8
M20 103

C-1029-WP reference tightening torque table
T series: Tightening materials - iron, SUS, etc.; 0.5T series: Tightening materials - copper, aluminum, resin, etc.

Product No.øD1øD2H1H2Mass (g)
C-1029-WP-M44.1103.530.6
C-1029-WP-M55.1123.531
C-1029-WP-M66.1143.531
C-1029-WP-M88.118432
C-1029-WP-M1010.123433
C-1029-WP-M1212.125434
C-1029-WP-M1616.1304.536
C-1029-WP-M2020.1374.539
Part Number
C-1029-WP-M3
C-1029-WP-M4
C-1029-WP-M5
C-1029-WP-M6
C-1029-WP-M8
C-1029-WP-M10
C-1029-WP-M12
C-1029-WP-M16
C-1029-WP-M20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Mass
(g)
Product Code

฿ 16.00

RETRACTING STAY 1 Piece(s) 29 Day(s) -3832.50.424782

฿ 16.00

SCREWS & WASSHERS 1 Piece(s) 29 Day(s) 104.110430.622833

฿ 16.00

SCREWS & WASSHERS 1 Piece(s) Same day 105.11253121739

฿ 17.00

SCREWS & WASSHERS 1 Piece(s) 25 Day(s) 106.11463121740

฿ 18.00

SCREWS & WASSHERS 1 Piece(s) Same day 108.11883221741

฿ 19.00

SCREWS & WASSHERS 1 Piece(s) Same day 1010.123103321742

฿ 20.00

SCREWS & WASSHERS 1 Piece(s) 25 Day(s) 1012.125123421743

฿ 33.00

SCREWS & WASSHERS 1 Piece(s) Same day 1016.130163622858

฿ 45.00

SCREW WASHER 1 Piece(s) Same day 1020.137203922859

Loading...

  1. 1
 

Basic Information

Material Stainless Steel Plate Surface Treatment No Type Flat Washer
Type (Application) Special Configurations Sales Unit Low Quantity (can be purchased from one) Material: Stainless Steel SUS304
Surface Treatment (Detailed) No Material Bushing: Elastomer (TPE)