1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Decorative Washer C-1029-S-M

Stainless Steel Decorative Washer C-1029-S-M
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Decorative washer (C-1029-S-M, made of stainless steel) manufactured by TAKIGEN Co., Ltd.

 
Part Number
C-1029-S-M3
C-1029-S-M4
C-1029-S-M5
C-1029-S-M6
C-1029-S-M8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Product Code

฿ 16.00

SCREWS & WASSHERS 1 Piece(s) 29 Day(s) 103.5103222140

฿ 19.00

SCREWS & WASSHERS 1 Piece(s) 25 Day(s) 104.51242.522141

฿ 26.00

SCREWS & WASSHERS 1 Piece(s) Same day 106145322142

฿ 33.00

SCREWS & WASSHERS 1 Piece(s) Same day 1071663.522143

฿ 47.00

SCREWS & WASSHERS 1 Piece(s) Same day 109228522144

Loading...

  1. 1

Basic Information

Material Stainless Steel Sintering Surface Treatment Polishing Type Spherical Washer
Type (Application) Special Configurations Sales Unit Low Quantity (can be purchased from one) Material: Stainless Steel SUS304
Surface Treatment (Detailed) Barrel Grinding