(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stainless-steel washer.
[Features]
· Internal diameter d: 3.3 mm, 4.3 mm, 5.3 mm, 6.3 mm.
· Nominal screw size: 3M, 4M, 5M, 6M.
· Thickness t: 2.2 mm, 2.3 mm, 3 mm, 3.2 mm.
· External diameter D: 9.5 mm, 11.5 mm, 14.3 mm, 16 mm.
· Made of stainless steel for excellent corrosion resistance.
· Mirror finish.
[Applications]
· Panels.
C-1029-M3 external appearance
C-1029-M series dimensional drawing
Product No. | øD2 | ød | t | Mass (g) |
---|---|---|---|---|
For C-1029-M3 | 9.5 | 3.3 | 2.2 | 35/100 pcs. |
For C-1029-M4 | 11.5 | 4.3 | 2.3 | 25/100 pcs. |
For C-1029-M5 | 14.3 | 5.3 | 3 | 40/100 pcs. |
For C-1029-M6 | 16 | 6.3 | 3.2 | 55/100 pcs. |
Part Number |
---|
C-1029-M3 |
C-1029-M4 |
C-1029-M5 |
C-1029-M6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (mm) | Outer Dia. D (mm) | Nominal of Thread (M) | Thickness t (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2.00 | SCREW WASHER | 1 Piece(s) | Same day | 10 | 3.3 | 9.5 | 3 | 2.2 | 20823 | ||
฿ 3.00 | SCREWS & WASSHERS | 1 Piece(s) | Same day | 10 | 4.3 | 11.5 | 4 | 2.3 | 20824 | ||
฿ 4.00 | SCREWS & WASSHERS | 1 Piece(s) | Same day | 10 | 5.3 | 14.3 | 5 | 3 | 20825 | ||
฿ 5.50 | SCREWS & WASSHERS | 1 Piece(s) | Same day | 10 | 6.3 | 16 | 6 | 3.2 | 20826 |
Loading...
Material | Stainless Steel Plate | Surface Treatment | No | Type | Washers for Decorative Screw |
---|---|---|---|---|---|
Type (Application) | Special Configurations | Sales Unit | Low Quantity (can be purchased from one) | Material: Stainless Steel | SUS304 |
Surface Treatment (Detailed) | No |
How can we improve?
How can we improve?