1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Free Joint (Bracket) for Gas Damper (Bracket, B-461-BRACK, Stainless Steel)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Free Joint (Bracket) for Gas Damper (Bracket, B-461-BRACK, Stainless Steel)
  • Free Joint (Bracket) for Gas Damper (Bracket, B-461-BRACK, Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 163.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Bracket for mounting dedicated gas damper.
[Features]
· Dedicated for use with gas damper B-461 only.
· Includes bolt, nut, and washers.
· Made of stainless steel.
[Applications]
· Windows, copy machines, trunks.

Dedicated Bracket For Mounting Gas Damper

Dedicated bracket for gas damper B-461. Includes bolts, nuts and washers.

  • Bracket/bolt material: stainless-steel plate (SUS304)
  • Free ring material: polyamide (PA)
  • Surface finish: barrel polishing
Bracket application example

Bracket application example

Standard bracket for B-461-1 / B-461-2 to 4

B-461-A external appearance

B-461-A external appearance

B-461-B external appearance

B-461-B external appearance

B-461-C external appearance

B-461-C external appearance

Free joint bracket for B-461-1

B-461-AF-1 external appearance

B-461-AF-1 external appearance

B-461-BF-1 external appearance

B-461-BF-1 external appearance

B-461-CF-1 external appearance

B-461-CF-1 external appearance

Part Number
B-461-A-1
B-461-A-2
B-461-AF-1
B-461-B-1
B-461-B-2
B-461-BF-1
B-461-C-1
B-461-C-2
B-461-CF-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAbstract Product Code

฿ 194.00

STAYS 1 Piece(s) Same day 10Bracket A for φ8.511306

฿ 171.00

STAYS 1 Piece(s) Same day 10Bracket A for φ6.511307

฿ 256.00

STAYS 1 Piece(s) Same day 10Bracket AF for φ8.511463

฿ 217.00

STAYS 1 Piece(s) Same day 10Bracket B for φ8.511308

฿ 179.00

STAYS 1 Piece(s) Same day 10Bracket B for φ6.511309

฿ 264.00

STAYS 1 Piece(s) 25 Day(s) 10Bracket BF for φ8.511464

฿ 210.00

STAYS 1 Piece(s) Same day 10Bracket C for φ8.511310

฿ 163.00

STAYS 1 Piece(s) Same day 10Bracket C for φ6.511311

฿ 248.00

STAYS 1 Piece(s) Same day 10Bracket CF for φ8.511465

Loading...

  1. 1
 

Basic Information

Types Related Components Operating Environment Indoors