(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· An all-resin ball caster suitable for use on conveyor lines for foodstuff, medicinal supplies, etc., using water.
· Standard type has bottom drainage hole (except K-145-D-22W).
· All-resin downward-facing ball caster (K-145-D-22W).
[Applications]
· Conveyor lines for foodstuffs, medicinal supplies, etc.
Part Number |
---|
K-145-16B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Allowable Load Range (N) | Allowable Load (N) | Outer Dia. D (Ø) | Ball Dia. SD (Ø) | Main Body Color | Direction | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 947.00 | BALL CASTERS | 1 Piece(s) | 29 Day(s) | 10 | Flange | 20.1~50.0 | 29.4 | 51 | 15.9 | Black | For Up Mount Only | 31527 |
Loading...
Type | Standard | Body Material | Polyacetal |
---|
Please check the type/dimensions/specifications of the part K-145-16B in the Resin Ball Caster K-145 series.
Part Number |
---|
K-145-16NB |
K-145-16NW |
K-145-16W |
K-145-25B |
K-145-25W |
K-145-D-22W |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shape | Allowable Load Range (N) | Allowable Load (N) | Outer Dia. D (Ø) | Ball Dia. SD (Ø) | Main Body Color | Direction | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 947.00 | 1 Piece(s) | 29 Day(s) | 10 | Round-shaped male screw | 20.1~50.0 | 29.4 | 29 | 15.9 | Black | For Up Mount Only | 31525 | ||
฿ 493.00 | 1 Piece(s) | 35 Day(s) | 10 | Round-shaped male screw | 20.1~50.0 | 29.4 | 29 | 15.9 | White | For Up Mount Only | 31528 | ||
฿ 493.00 | 1 Piece(s) | 29 Day(s) | 10 | Flange | 20.1~50.0 | 29.4 | 51 | 15.9 | White | For Up Mount Only | 31526 | ||
฿ 1,212.00 | 1 Piece(s) | 29 Day(s) | 10 | Flange | 50.1~100.0 | 98 | 69 | 25.4 | Black | For Up Mount Only | 31530 | ||
฿ 644.00 | 1 Piece(s) | 35 Day(s) | 10 | Flange | 50.1~100.0 | 98 | 69 | 25.4 | White | For Up Mount Only | 31529 | ||
฿ 1,628.00 | 1 Piece(s) | 32 Day(s) | 10 | Flange | 50.1~100.0 | 68.6 | 57 | 22.2 | White | For Down Mount Only | 31787 |
How can we improve?
How can we improve?