(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Large, long-shank-type knurled knob.
[Features]
· Knurled part is covered with green UF resin.
· Soft feeling and color coordination can be obtained.
· Materials: Head / UF resin; Thread section / soft steel wire rod (SWRM).
· Surface finish: Thread section / zinc plating chromate treatment (MFZn-C).
· Standard colors: green, black.
[Applications]
· Distribution boards / power distribution boards, control equipment.
A-226-1-Green external appearance
A-226-2-Black external appearance
A-226 dimensional drawing
Product No. | L1 | L2 | L3 | t | øD1 | øD2 | øD3 | øD4 | øD5 | M | |
---|---|---|---|---|---|---|---|---|---|---|---|
A-226-1-Green | A-226-1-Black | 67 | 43 | 24 | 2.5 | 40 | 20 | 10 | 25 | 26 | M12 |
A-226-21-Green | A-226-21-Black | 53 | 42 | 18 | 1 | 30 | 16 | 6 | 13 | 16 | M8 |
A-226-2-Green | A-226-2-Black | 43 | 30 | ||||||||
A-226-3-Green | A-226-3-Black | 33 | 20 | ||||||||
A-226-4-Green | A-226-4-Black | 23 | 10 |
Part Number |
---|
A-226-1-BLACK |
A-226-1-GREEN |
A-226-2-BLACK |
A-226-2-GREEN |
A-226-3-BLACK |
A-226-3-GREEN |
A-226-4-BLACK |
A-226-4-GREEN |
A-226-21-BLACK |
A-226-21-GREEN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Resin Head Color |
---|---|---|---|---|---|---|---|---|---|---|
฿ 380.00 | KNOBS | 1 Piece(s) | Same day | 10 | 12 | 67 | 1.75 | Black | ||
฿ 380.00 | KNOBS | 1 Piece(s) | 29 Day(s) | 10 | 12 | 67 | 1.75 | Green | ||
฿ 225.00 | KNOBS | 1 Piece(s) | Same day | 10 | 8 | 43 | 1.25 | Black | ||
฿ 225.00 | KNOBS | 1 Piece(s) | 29 Day(s) | 10 | 8 | 43 | 1.25 | Green | ||
฿ 202.00 | KNOBS | 1 Piece(s) | 29 Day(s) | 10 | 8 | 33 | 1.25 | Black | ||
฿ 202.00 | KNOBS | 1 Piece(s) | 29 Day(s) | 10 | 8 | 33 | 1.25 | Green | ||
฿ 198.00 | KNOBS | 1 Piece(s) | Same day | 10 | 8 | 23 | 1.25 | Black | ||
฿ 198.00 | KNOBS | 1 Piece(s) | 29 Day(s) | 10 | 8 | 23 | 1.25 | Green | ||
฿ 237.00 | KNOBS | 1 Piece(s) | 29 Day(s) | 10 | 8 | 53 | 1.25 | Black | ||
฿ 237.00 | KNOBS | 1 Piece(s) | 75 Day(s) | 10 | 8 | 53 | 1.25 | Green |
Loading...
Detailed Shape | Knurling | Mounting Hole Shape | No | Basic Shape | Hand tightening bolt |
---|---|---|---|---|---|
Material | Low Carbon Steel Wire Rod (SWRM) | Surface Treatment | Zinc Plating Chromate Treatment | Thread Type | Metric coarse |
Tip Shape | Cone Point | Additional Shape | Washer Included | Sales Unit | Low Quantity (can be purchased from one) |
Application | Standard | Plastic Material | Urea resin |
How can we improve?
How can we improve?