(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compact, long-shank-type knurled knob.
[Features]
· Each color can be used properly for management purposes.
· Materials: Head / ABS resin; Thread section / free-cutting brass bar (C3604BD).
· Surface finish: Thread section; nickel plating (MBNi).
· Standard colors: Black, gray, ivory.
· Special colors: Brown, blue, red, yellow.
· Accessories: E-shaped retaining ring.
[Applications]
· Distribution boards / power distribution boards, control equipment, vending machines.
AP-176-1-Black, AP-176-2-Gray, AP-176-3-Ivory external appearance
AP-176 series dimensional drawing
Product No. | L1 | L2 | L3 | øD1 | øD2 | øD3 | M | Mass (g) |
---|---|---|---|---|---|---|---|---|
AP-176-1-Black | 44 | 24 | 13 | 22 | 12 | 6 | M8 | 18 |
AP-176-1-Gray | ||||||||
AP-176-1-Ivory | ||||||||
AP-176-2-Black | 34 | 19 | 13 | 22 | 12 | 6 | M8 | 15 |
AP-176-2-Gray | ||||||||
AP-176-2-Ivory | ||||||||
AP-176-3-Black | 36 | 21 | 11 | 18 | 10 | 4.8 | M6 | 9 |
AP-176-3-Gray | ||||||||
AP-176-3-Ivory | ||||||||
AP-176-4-Black | 26 | 16 | 11 | 18 | 10 | 4.8 | M6 | 8 |
AP-176-4-Gray | ||||||||
AP-176-4-Ivory | ||||||||
AP-176-5-Black | 21 | 13 | 11 | 18 | 10 | 4.8 | M6 | 6.5 |
AP-176-5-Gray | ||||||||
AP-176-5-Ivory | ||||||||
AP-176-6-Black | 37 | 22 | 10 | 15 | 8 | 4 | M5 | 5.5 |
AP-176-6-Gray | ||||||||
AP-176-6-Ivory | ||||||||
AP-176-7-Black | 27 | 17 | 10 | 15 | 8 | 4 | M5 | 4.5 |
AP-176-7-Gray | ||||||||
AP-176-7-Ivory | ||||||||
AP-176-8-Black | 22 | 14 | 10 | 15 | 8 | 4 | M5 | 4 |
AP-176-8-Gray | ||||||||
AP-176-8-Ivory | ||||||||
AP-176-9-Black | 27 | 17 | 10 | 15 | 8 | 3 | M4 | 3.5 |
AP-176-9-Gray | ||||||||
AP-176-9-Ivory | ||||||||
AP-176-10-Black | 20 | 12 | 10 | 15 | 8 | 3 | M4 | 2.5 |
AP-176-10-Gray | ||||||||
AP-176-10-Ivory |
Part Number |
---|
AP-176-1-GRAY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Resin Head Color |
---|---|---|---|---|---|---|---|---|---|---|
฿ 111.00 | KNOBS | 1 Piece(s) | 29 Day(s) | 10 | 8 | 44 | 1.25 | Gray |
Loading...
Detailed Shape | Knurling | Mounting Hole Shape | No | Basic Shape | Hand tightening bolt |
---|---|---|---|---|---|
Material | Free-Cutting Brass Bar | Surface Treatment | Nickel plating | Thread Type | Metric coarse |
Tip Shape | Cone Point | Additional Shape | With Retaining Ring Grooves | Sales Unit | Low Quantity (can be purchased from one) |
Application | Standard | Plastic Material | ABS Resin |
Please check the type/dimensions/specifications of the part AP-176-1-GRAY in the Long-Shank Knurled Knob (AP-176 / Plastic) series.
Part Number |
---|
AP-176-1-BLACK |
AP-176-1-IVORY |
AP-176-10-BLACK |
AP-176-10-GRAY |
AP-176-10-IVORY |
AP-176-2-BLACK |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Resin Head Color |
---|---|---|---|---|---|---|---|---|---|
฿ 111.00 | 1 Piece(s) | 29 Day(s) | 10 | 8 | 44 | 1.25 | Black | ||
฿ 111.00 | 1 Piece(s) | 29 Day(s) | 10 | 8 | 44 | 1.25 | Ivory | ||
฿ 76.00 | 1 Piece(s) | Same day | 10 | 4 | 20 | 0.7 | Black | ||
฿ 76.00 | 1 Piece(s) | Same day | 10 | 4 | 20 | 0.7 | Gray | ||
฿ 76.00 | 1 Piece(s) | Same day | 10 | 4 | 20 | 0.7 | Ivory | ||
฿ 107.00 | 1 Piece(s) | 29 Day(s) | 10 | 8 | 34 | 1.25 | Black |
How can we improve?
How can we improve?