Long-Shank Knurled Knob (A-176 / Brass)

Caution
Product Description
Compact, long-shank-type knurled knob.
[Features]
· Select the most appropriate thread type for the given application.
· Stainless steel construction with excellent corrosion-resistance.
· Detailed shape: knurled. Mounting hole shape: none. Basic shape: hand tightening bolt.
· Materials: Free-cutting brass rod. Surface treatment: Chrome plating.
· Thread type: metric coarse.
· Tip shape: cone point. Additional shapes: captive washer.
· Sales unit: sold individually (can be purchased as a single unit and up). Applications: standard.
[Applications]
· Distribution boards / power distribution boards, control equipment, vending machines.
Knurled Shape

A-176-41 external appearance

A-176-11 to 32 dimensional drawing

A-176-40 to 50 dimensional drawing
| Product No. | Materials | L1 | L2 | L3 | øD1 | øD2 | øD3 | øD4 | M | Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|
| A-176-31 | Brass | 50 | 35 | 11 | 22 | 12 | 5.8 | 14 | M8 | 40 |
| A-176-11 | 44 | 24 | 38 | |||||||
| A-176-12 | 34 | 19 | 36 | |||||||
| A-176-32 | 50 | 35 | 9 | 18 | 10 | 4.8 | 10 | M6 | 24 | |
| A-176-13 | 36 | 21 | 20 | |||||||
| A-176-14 | 26 | 16 | 16 | 8 | 14 | |||||
| A-176-15 | 21 | 13 | 14 | |||||||
| A-176-16 | 37 | 22 | 8 | 15 | 4 | M5 | 13 | |||
| A-176-17 | 27 | 17 | 12 | |||||||
| A-176-18 | 22 | 14 | 11 | |||||||
| A-176-19 | 27 | 17 | 14 | 3 | M4 | 10 | ||||
| A-176-20 | 20 | 12 | 9 | |||||||
| A-176-21 | 15 | 10 | 8 | |||||||
| A-176-22 | 10 | 6 | 7 |
| Product No. | Materials | L1 | L2 | øD1 | øD2 | øD3 | M | Mass (g) |
|---|---|---|---|---|---|---|---|---|
| A-176-40 | Brass | 45 | 25 | 18 | 6 | 14 | M8 | 45 |
| A-176-41 | 35 | 20 | 43 | |||||
| A-176-42 | 45 | 25 | 16 | 4.8 | 10 | M6 | 32 | |
| A-176-43 | 35 | 20 | 30 | |||||
| A-176-44 | 25 | 15 | 28 | |||||
| A-176-45 | 35 | 20 | 15 | 4.1 | M5 | 26 | ||
| A-176-46 | 25 | 15 | 24 | |||||
| A-176-47 | 20 | 10 | 23 | |||||
| A-176-48 | 30 | 15 | 14 | 3 | M4 | 21 | ||
| A-176-49 | 20 | 10 | 19 | |||||
| A-176-50 | 15 | 8 | 19 |