Long-Neck Eye Bolt (B-131 / Steel)

Caution
Product Description
JIS-standard eye bolt.
[Features]
· Length L: 50 mm.
· Materials: Rolled steel for general structures.
· Surface treatment: Zinc plating chromate treatment.
· Thread type: metric coarse.
· Applications: Standard.
· Threading type: fully-threaded.
[Applications]
· Cubicles / distribution boards / power distribution boards.
Eye Nut Specifications

B-131 dimensional drawing

B-131 example of application

B-131 example of application (vertical suspending, 45° suspending)

Incorrect example (side suspending and one-rope suspending) *Avoid the applications shown in the image.
| Materials | Remarks | L | (H1) (Reference) | H2 | øD1 | øD2 | øD3 | øD4 | M | Nut | Working Load kN | Mass (g) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Iron | W | h | Vertical Suspending | 45° Suspending (2 Pcs.) | ||||||||||
| B-131-8 | Long- neck eye bolt | 50 | 33.3 | 17 | 32.6 | 20 | 6.3 | 16 | 8 | 13 | 6.5 | 0.79 | 50 | |
| B-131-10 | 50 | 41.5 | 21 | 41 | 25 | 8 | 20 | 10 | 17 | 8 | 1.47 | 80 | ||
| B-131-12 | 50 | 51 | 26 | 50 | 30 | 10 | 25 | 12 | 19 | 10 | 2.16 | 145 | ||
| B-131-16 | 50 | 60 | 30 | 60 | 35 | 12.5 | 30 | 16 | 24 | 13 | 4.41 | 270 | ||
| B-131-20 | 50 | 71 | 35 | 72 | 40 | 166 | 35 | 20 | 30 | 16 | 6.18 | 490 | ||
| B-131-22 | 50 | 84 | 43 | 81 | 44 | 18.5 | 40 | 22 | 32 | 18 | 7.35 | 690 | ||
| B-131-24 | 50 | 90 | 45 | 90 | 50 | 20 | 45 | 24 | 36 | 19 | 9.32 | 960 | ||