(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Wing bolt with plastic head.
[Features]
· Uses UL standard compliant materials and lightweight plastics.
· The head is made of special lightweight polyamide (special nylon) reinforced with glass fiber.
· The threaded portion is made of stainless steel for excellent corrosion-resistance.
· Materials: Knob section / polyamide (PA) (UL94 V-0); Thread section / stainless steel rod.
· Standard color: Light gray.
[Applications]
· Outdoor equipment, vehicles and ships.
CP-1211 external appearance
CP-1211 dimensional drawing
Product No. | L | W | øD | M | Mass (g) |
---|---|---|---|---|---|
CP-1211-2-M4 | 8 | 17 | 8 | M4 | 3 |
CP-1211-3-M5 | 11 | 21 | 10 | M5 | 5 |
CP-1211-4-M6 | 12 | 25.5 | 12 | M6 | 7 |
Part Number |
---|
CP-1211-2-M4 |
CP-1211-3-M5 |
CP-1211-4-M6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|
฿ 20.00 | WING BOLTS | 1 Piece(s) | Same day | 10 | 4 | 0.7 | ||
฿ 24.00 | WING BOLTS | 1 Piece(s) | Same day | 10 | 5 | 0.8 | ||
฿ 31.00 | WING BOLTS | 1 Piece(s) | Same day | 10 | 6 | 1 |
Loading...
Length L(mm) | 20 | Detailed Shape | Butterfly | Mounting Hole Shape | No |
---|---|---|---|---|---|
Basic Shape | Hand tightening bolt | Material | Stainless Steel Rod | Surface Treatment | No |
Thread Type | Metric coarse | Tip Shape | Flat End | Additional Shape | Standard |
Sales Unit | Low Quantity (can be purchased from one) | Application | Standard | Resin Head Color | Light Gray |
How can we improve?
How can we improve?