1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Long-Shank Knurled Knob (A-1176 / Stainless Steel)

Long-Shank Knurled Knob (A-1176 / Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 117.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact, long-shank-type knurled knob.
[Features]
· Select the most appropriate thread type for the given application.
· Stainless steel construction with excellent corrosion-resistance.
· Detailed shape: knurled. Mount hole shape: None.
· Basic shape: Hand tightening bolt. Materials: Stainless steel.
· Surface treatment: Buffing. Thread type: Metric coarse.
· Tip shape: Cone point, Additional shape: with groove for retaining ring.
[Applications]
· Distribution boards / power distribution boards, control equipment, vending machines.

Stainless Steel

A-1176-11 external appearance

A-1176-11 external appearance

A-1176-11 to 32 dimensional drawing

A-1176-11 to 32 dimensional drawing

A-1176-40 to 50 dimensional drawing

A-1176-40 to 50 dimensional drawing

Product No.
Materials
L1L2L3øD1øD2øD3øD4MMass (g)
A-1176-31SUS50351122125.814M840
A-1176-11442438
A-1176-12341936
A-1176-325035918104.810M624
A-1176-13362120
A-1176-14261616814
A-1176-15211314
A-1176-1637228154M513
A-1176-17271712
A-1176-18221411
A-1176-192717143M410
A-1176-2020129
A-1176-2115108
A-1176-221067
A-1176-404525 18614 M845
A-1176-41352043
A-1176-424525164.810M632
A-1176-43352030
A-1176-44251528
A-1176-453520154.1M526
A-1176-46251524
A-1176-47201023
A-1176-483015143M421
A-1176-49201019
A-1176-5015819
Part Number
A-1176-11
A-1176-12
A-1176-13
A-1176-14
A-1176-15
A-1176-16
A-1176-17
A-1176-18
A-1176-19
A-1176-20
A-1176-21
A-1176-22
A-1176-31
A-1176-32
A-1176-40
A-1176-41
A-1176-42
A-1176-43
A-1176-44
A-1176-45
A-1176-46
A-1176-47
A-1176-48
A-1176-49
A-1176-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
Pitch
(mm)
L2
(mm)

฿ 252.00

KNOBS 1 Piece(s) Same day 8441.2524

฿ 229.00

KNOBS 1 Piece(s) Same day 8341.2519

฿ 186.00

KNOBS 1 Piece(s) Same day 636121

฿ 148.00

KNOBS 1 Piece(s) Same day 626116

฿ 144.00

KNOBS 1 Piece(s) Same day 621113

฿ 144.00

KNOBS 1 Piece(s) Same day 5370.822

฿ 132.00

KNOBS 1 Piece(s) Same day 5270.817

฿ 128.00

KNOBS 1 Piece(s) Same day 5220.814

฿ 128.00

KNOBS 1 Piece(s) Same day 4270.717

฿ 124.00

KNOBS 1 Piece(s) Same day 4200.712

฿ 120.00

KNOBS 1 Piece(s) Same day 4150.710

฿ 117.00

KNOBS 1 Piece(s) Same day 4100.76

฿ 271.00

KNOBS 1 Piece(s) 29 Day(s) 8501.2535

฿ 210.00

KNOBS 1 Piece(s) Same day 650135

฿ 233.00

KNOBS 1 Piece(s) Same day 8451.2525

฿ 217.00

KNOBS 1 Piece(s) 29 Day(s) 8351.2520

฿ 202.00

KNOBS 1 Piece(s) Same day 645125

฿ 186.00

KNOBS 1 Piece(s) Same day 635120

฿ 163.00

KNOBS 1 Piece(s) Same day 625115

฿ 155.00

KNOBS 1 Piece(s) Same day 5350.820

฿ 140.00

KNOBS 1 Piece(s) Same day 5250.815

฿ 136.00

KNOBS 1 Piece(s) Same day 5200.810

฿ 140.00

KNOBS 1 Piece(s) Same day 4300.715

฿ 132.00

KNOBS 1 Piece(s) Same day 4200.710

฿ 124.00

KNOBS 1 Piece(s) Same day 4150.78

Loading...

  1. 1
 

Basic Information

Detailed Shape Knurling Mounting Hole Shape No Basic Shape Hand tightening bolt
Material Stainless Steel Material Surface Treatment Buffing Thread Type Metric coarse
Tip Shape Cone Point Additional Shape With Retaining Ring Grooves Sales Unit Low Quantity (can be purchased from one)
Application Heat resistant / Chemical Resistance