Eye Bolt (General Type / B-1130 / Stainless Steel)

Caution
Product Description
JIS-standard eye bolt.
[Features]
· Materials: Stainless steel.
· Surface treatment: Electrolytic polishing.
· Thread type: metric coarse.
· Threading type: fully-threaded.
· Conforms to JIS B1168 standards.
· Made of stainless steel, giving it excellent corrosion-resistance.
[Applications]
· Cubicles / distribution boards / power distribution boards.
Eye Nut With Excellent Corrosion Resistance Specifications

B-1130-16 external appearance

B-1130 dimensional drawing
Example Of Application

B-1130 example of application

B-1130 example of application

Incorrect example (side suspending and one-rope suspending) *Avoid the applications shown in the image.
| Materials | Remarks | L | (H1) (Reference) | H2 | øD1 | øD2 | øD3 | øD4 | M | Nut | Working Load kN | Mass (g) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Stainless Steel | W | h | Vertical Suspending | 45° Suspending (2 Pcs.) | ||||||||||
| B-1130-8 | Eye bolt | 15 | 33.3 | 17 | 32.6 | 20 | 6.3 | 16 | 8 | 13 | 6.5 | 0.79 | 40 | |
| B-1130-10 | 18 | 41.5 | 21 | 41 | 25 | 8 | 20 | 10 | 17 | 8 | 1.47 | 75 | ||
| B-1130-12 | 22 | 51 | 26 | 50 | 30 | 10 | 25 | 12 | 19 | 10 | 2.16 | 130 | ||
| - | 35 | 51 | 26 | 50 | 30 | 10 | 25 | 12 | 19 | 10 | 2.16 | 140 | ||
| B-1130-16 | 27 | 60 | 30 | 60 | 35 | 12.5 | 30 | 16 | 24 | 13 | 4.41 | 245 | ||
| - | 35 | 60 | 30 | 60 | 35 | 12.5 | 30 | 16 | 24 | 13 | 4.41 | 260 | ||
| B-1130-20 | 30 | 71 | 35 | 72 | 40 | 16 | 35 | 20 | 30 | 16 | 6.18 | 430 | ||
| B-1130-22 | 34 | 84 | 43 | 81 | 44 | 18.5 | 40 | 22 | 32 | 18 | 7.35 | 590 | ||
| B-1130-24 | 38 | 90 | 45 | 90 | 50 | 20 | 45 | 24 | 36 | 19 | 9.32 | 880 | ||
| B-1130-30 | 45 | 110 | 55 | 110 | 60 | 25 | 60 | 30 | 46 | 24 | 14.7 | 1,745 | ||
| B-1130-36 | 55 | 131.5 | 65 | 133 | 70 | 31.5 | 70 | 36 | 55 | 29 | 22.6 | 3,110 | ||