Eye Nut (B-1132 / Stainless Steel)

Caution
Product Description
JIS standard eye nut.
[Features]
· Conforms to JIS B1169 standards.
· Made of stainless steel, giving it excellent corrosion-resistance.
· Materials: Stainless steel material (SUS304).
· Surface finish: Electrolytic polishing.
[Applications]
· Cubicles / distribution boards / power distribution boards.
Eye Nut With Excellent Corrosion Resistance

B-1132-16 external appearance

B-1132 dimensional drawing

B-1132 example of application (vertical suspending, 45° suspending)

B-1132 incorrect example (side suspending, one-rope suspending)
- *Avoid the applications shown in the image
| Product No. | H1 (Reference) | H2 | øD1 | øD2 | øD3 | øD4 | M | Working Load kN | Mass (g) | |
|---|---|---|---|---|---|---|---|---|---|---|
| Stainless Steel | Vertical Suspending | 45° Suspending (2 Pcs.) | ||||||||
| B-1132-8 | 39.3 | 23 | 32.6 | 20 | 6.3 | 16 | 8 | 0.785 | 30 | |
| B-1132-10 | 48.5 | 28 | 41 | 25 | 8 | 20 | 10 | 1.47 | 65 | |
| B-1132-12 | 61 | 36 | 50 | 30 | 10 | 25 | 12 | 2.16 | 120 | |
| B-1132-16 | 72 | 42 | 60 | 35 | 12.5 | 30 | 16 | 4.41 | 210 | |
| B-1132-20 | 86 | 50 | 72 | 40 | 16 | 35 | 20 | 6.18 | 380 | |
| B-1132-22 | 98 | 58 | 81 | 44 | 18.5 | 40 | 22 | 7.35 | 570 | |
| B-1132-24 | 111 | 66 | 90 | 50 | 20 | 45 | 24 | 9.32 | 835 | |
| B-1132-30 | 135 | 80 | 110 | 60 | 25 | 60 | 30 | 14.7 | 1,660 | |