Eye Nut (B-132 / Steel)

Caution
Product Description
JIS standard eye nut.
[Features]
· Conforms to JIS B1169.
· Rolled steel for general structures (SS).
[Applications]
· Cubicles / distribution boards / power distribution boards.
JIS-Standard Eye Nut

Conforms to JIS B1169. Ideal for cubicles and power/distribution boards.
- Material: rolled steel for general structures (SS)
- Finish: zinc plating chromate treatment (MFZn-C)

Outline drawing

Example of application:
Can be used for vertical suspending and 45° suspending.

Incorrect example
Avoid side suspending and one-rope suspending.
| Product No. | (H1) (Reference) | H2 | øD1 | øD2 | øD3 | øD4 | M | Working Load kN | Mass (g) | |
|---|---|---|---|---|---|---|---|---|---|---|
| Iron | Vertical Suspending | 45° Suspending (2 Pcs.) | ||||||||
| B-132-8 | 39.3 | 23 | 32.6 | 20 | 6.3 | 16 | 8 | 0.785 | 30 | |
| B-132-10 | 48.5 | 28 | 41 | 25 | 8 | 20 | 10 | 1.47 | 65 | |
| B-132-12 | 61 | 36 | 50 | 30 | 10 | 25 | 12 | 2.16 | 120 | |
| B-132-16 | 72 | 42 | 60 | 35 | 12.5 | 30 | 16 | 4.41 | 210 | |
| B-132-20 | 86 | 50 | 72 | 40 | 16 | 35 | 20 | 6.18 | 380 | |
| B-132-22 | 98 | 58 | 81 | 44 | 18.5 | 40 | 22 | 7.35 | 570 | |
| B-132-24 | 111 | 66 | 90 | 50 | 20 | 45 | 24 | 9.32 | 835 | |
| B-132-30 | 135 | 80 | 110 | 60 | 25 | 60 | 30 | 14.7 | 1,660 | |
Specifications (mm)