(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A knob with a spring.
[Features]
· Good operation feeling because of spring reaction force.
· When detaching the door, you can flip up the knurling knob with the same reaction force, allowing you to judge the detachment and improve workability.
· Since the knob is fixed at the door attachment/detachment position, it does not come off from the door completely, allowing speedy work.
· Using the floating nut makes the tapping of the female thread in casing and the mounting hole drilling on the door side easier.
· The square holes on the panel cutout prevents the common occurrence of knurling slippage when mounting to the door.
· *: A gap of 5 to 6 mm is required between the door and the casing to fix the nuts.
[Applications]
· Distribution boards / power distribution boards, and control panels.
A-1039 external appearance
A-1039 dimensional drawing
Panel hole drilling dimensions
Mounting method A
Mounting method B
Product No. | Remarks | L1 | L2 | L3 | W1 | W2 | øD | M1 | M2 | t | Product Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
A-1039-1 | For M3 | 25 | 6.5 | 7 | 6 | 6.5 | 10 | 6 | M3 | 0.8 to 2.3 | 7 |
A-1039-2 | For M4 | 25 | 6.5 | 7 | 6 | 6.5 | 11 | 6 | M4 | 0.8 to 2.3 | 8 |
A-1039-3 | For M5 | 27 | 8 | 9 | 8 | 8.5 | 13 | 8 | M5 | 0.8 to 2.3 | 13 |
A-1039-4 | For M6 | 27 | 8 | 9 | 8 | 8.5 | 14 | 8 | M6 | 0.8 to 2.3 | 16 |
Part Number |
---|
A-1039-1 |
A-1039-2 |
A-1039-3 |
A-1039-4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section, Length L (mm) | Main Body, Outer Dia. D (Ø) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 186.00 | KNOBS | 1 Piece(s) | Same day | 10 | M3 | 7 | 10 | 3156 | ||
฿ 202.00 | KNOBS | 1 Piece(s) | Same day | 10 | M4 | 7 | 11 | 3191 | ||
฿ 229.00 | KNOBS | 1 Piece(s) | 25 Day(s) | 10 | M5 | 6 | 13 | 3192 | ||
฿ 244.00 | KNOBS | 1 Piece(s) | Same day | 10 | M6 | 6 | 14 | 3193 |
Loading...
Mounting Section Type | Male thread | Main Body, Type | Round Shape | Main Body Material | Stainless Steel Rod (SUS303) |
---|---|---|---|---|---|
Round Shape, Type | Cylindrical Shape | Mounting Section, Material | Stainless Steel Rod | Side Machined | Knurling |
Main Body, Surface Treatment | Buffing | Mounting Section, Surface Treatment | No | Main Body, Height t(mm) | 10 |
How can we improve?
How can we improve?