(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A large-type stay.
[Features]
· Left and right dual use type.
· Large stay for doors that can be used on the left and right by attaching brackets.
· Materials: Cold rolled steel plate (SPCC).
· Surface finish: Chrome plating (MFCr).
[Applications]
· Distribution boards / power distribution boards, measuring equipment, communications equipment, cubicles, construction and machine tools.
B-25-1 external appearance
B-25-1 dimensional drawing *Dimensions in () are for stainless steel
B-25-2 dimensional drawing *Dimensions in () are for stainless steel
B-25-3 dimensional drawing *Dimensions in () are for stainless steel
B-25-3 reference operation example
The opening angle will change depending on the location of the pivot point
Product No. | Materials | Allowable Load kN | Product Mass (g) |
---|---|---|---|
B-25-1 | SPCC | 1.47 | 500 |
B-25-2 | 0.98 | 340 | |
B-25-3 | 0.49 | 215 |
Part Number |
---|
B-25-1 |
B-25-2 |
B-25-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Allowable Load (N) | Length L at Extention (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|
฿ 833.00 | STAYS | 1 Piece(s) | Same day | 10 | 1470 | 308 | 10079 | ||
฿ 446.00 | STAYS | 1 Piece(s) | Same day | - | 980 | 279 | 10080 | ||
฿ 388.00 | STAYS | 1 Piece(s) | Same day | - | 490 | 181 | 10081 |
Loading...
Door Opening Manner | For Door (Laterally Opening) | Stay Type | Rotation | Rotation Type | Flap |
---|---|---|---|---|---|
Stopper | Stop in full open state | Stopper Release | No | Body Material | Cold Rolled Steel Plate |
Main Body Surface Treatment | Chrome plating |
How can we improve?
How can we improve?