1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Large Stay for Stainless Steel Door B-1025

Large Stay for Stainless Steel Door B-1025
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 736.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Large stay for doors that can be used on the left and right by attaching metal fittings

[Features]
· B-1025-2A is a different type of mounting bracket of B-1025-2.
· B-1025-3A is a stainless steel type of B-25-3.
· Mounting bracket is same as B-1025-2A.
· Left-right dual use type (fig. shows the right one in use. For left use, set the mounting bracket in reverse and then use).

 
Part Number
B-1025-1
B-1025-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength L at Extention
(mm)
Allowable Load
(N)
Product Code

฿ 1,588.00

STAYS 1 Piece(s) 29 Day(s) 308147012806

฿ 736.00

STAYS 1 Piece(s) Same day 27998013072

Loading...

  1. 1

Basic Information

Door Opening Manner For Door (Laterally Opening) Stopper_01 Stop in full open state Stay Type Rotation
Rotation Type Flap Stopper Release No Body Material Cold rolled stainless steel plate
Main Body Surface Treatment Barrel Grinding