(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A stay that fixes the door in place at 2 angles by stopper lock when it is opened.
[Features]
· A stay that fixes the door in place at 2 angles by stopper lock when it is opened.
· To release the lock, push down on the arm with your foot and close the door.
· Left/right combination type.
· Materials: cold rolled steel plate (SPCC).
· Surface finish: zinc plating chromate treatment (MFZn-C).
[Applications]
· Shelters, cubicles, cabinets, switchboards.
B-482-W external appearance
B-482-W dimensional drawing
Notes
Not compatible for mounting with the previous B-482 model.
Be aware that standing on the arm part may cause the arm to be deformed.
Part Number |
---|
B-482-W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Body Material | Main Body Surface Treatment | Mass (g) | Product Code |
---|---|---|---|---|---|---|---|---|---|
฿ 600.00 | STAYS | 1 Piece(s) | 29 Day(s) | [Steel] Cold Rolled Steel Plate | Zinc Plating Chromate Treatment | - | 13275 |
Loading...
Door Opening Manner | For Door (Laterally Opening) | Stopper_01 | Two-stage type | Stay Type | Expansion and Contraction・Slide |
---|---|---|---|---|---|
Flexible, Slide Type | Foot Stay | Stopper Release | One-Touch |
Please check the type/dimensions/specifications of the part B-482-W in the 2-Stage Stopper Stay B-482-W series.
Part Number |
---|
B-1482-W |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Body Material | Main Body Surface Treatment | Mass (g) | Product Code |
---|---|---|---|---|---|---|---|---|
฿ 930.00 | 1 Piece(s) | 29 Day(s) | [Stainless Steel] Stainless Steel Plate (SUS304) | Barrel Grinding | 390 | - |
How can we improve?
How can we improve?