Flat Single-Action Stay for Canopies B-38

Caution
Product Description
A stay that locks with a steel ball and plate spring.
[Features]
· Right and left types are available.
· Locks with a steel ball and plate spring.
· Materials: Cold rolled steel plate (SPCC).
· Surface finish: Chrome plating (MFCr).
[Applications]
· Measuring instrument, communications equipment.
Locks With Steel Ball And Plate Spring

B-38-1-R external appearance

B-38-3-L external appearance

B-38-1-R dimensional drawing

B-38-2-R dimensional drawing

B-38-3-R dimensional drawing

B-38-1-R reference operation example
- *Pivot point A, cover opening pivot point; the opening angle differs depending on the location of this pivot point.
| Product No. | Remarks | Product Mass (g) |
|---|---|---|
| B-38-1-L | Left type | 125 |
| B-38-1-R | Right type | 125 |
| B-38-2-L | Left type | 50 |
| B-38-2-R | Right type | 50 |
| B-38-3-L | Left type | 35 |
| B-38-3-R | Right type | 35 |