Single-Action Canopy Stay B-580-1

Caution
Product Description
A stay that fixes the door by operating the stopper when the door is opened.
[Features]
· The lid is fixed by the operation of the stopper, when the lid is opened.
· Slightly lifting the cover releases the stopper, closing the cover.
· For right and left side.
· Materials: Cold rolled steel plate (SPCC).
· Surface finish: Zinc plating chromate treatment (MFZn-C).
· Allowable load: 490 N.
[Applications]
· Used in inspection doors and control panels.
For Right-Use / Left-Use

B-580-1-R external appearance

B-580-1 series dimensional drawing

B-580-1 reference operation example

Application example
Can be locked with a padlock, etc., for increased work safety
| Product No. | Remarks | L1 | L2 | S | Product Mass (g) | |
|---|---|---|---|---|---|---|
| MAX | MIN | |||||
| B-580-1-L | Left type | 406 | 259 | 250 | 17 | 490 |
| B-580-1-R | Right type | |||||