Stainless-Steel Canopy Slide Stay B-1455

Caution
Product Description
A stay that fixes the door in place by stopper action when it is opened.
[Features]
· When closing, lift slightly to release the stopper.
· Cover can be fixed at 3 locations.
· Stainless-steel construction with excellent corrosion resistance.
· Left/right combination type.
[Applications]
· Large inspection doors, ships, vehicles, kitchen equipment, outdoor equipment.
Left And Right Type

B-1455-2, B-1455-3 external appearance

Application example
Cover is fixed at 3 locations

B-1455 series dimensional drawing
| Product No. | L1 | L2 | L3 | L4 | L5 | (LA) | LB | LC | (θ1°) | (θ2°) | (θ3°) | Product Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| B-1455-1 | 354 | 166 | 85 | 81 | 218 | 120 | 251 | 332 | 82 | 71 | 31 | 290 |
| B-1455-2 | 304 | 141 | 70 | 71 | 192 | 100 | 211 | 282 | 80 | 67 | 24 | 265 |
| B-1455-3 | 252 | 115 | 57 | 58 | 166 | 75 | 172 | 230 | 79 | 63 | 12 | 245 |