1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Stopper Stay B-60-B for Canopy

Stopper Stay B-60-B for Canopy
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 871.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stainless steel stay which can be stopped at any position.

[Features]
· Existing product B-1060B-60 has changed to B-1060-BB-60-B with an improvement in stopper.
· Stops at any position by operating the stop lever.
· Left and right dual use type.
· Made from corrosion resistant stainless steel (B-1060-B).

 
Part Number
B-60-B-1
B-60-B-2
B-60-B-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSProduct Code

฿ 930.00

STAYS 1 Piece(s) Same day 1011449

฿ 910.00

STAYS 1 Piece(s) Same day 1011450

฿ 871.00

STAYS 1 Piece(s) 35 Day(s) 1011451

Loading...

  1. 1

Basic Information

Door Opening Manner Canopy Stopper_01 Free Stop Stay Type Others
Flexible, Slide Type Slide Slot Stopper Release Knob Body Material Cold Rolled Steel Plate
Main Body Surface Treatment Zinc Plating Chromate Treatment Allowable Load(N) 98