Canopy Stay B-40

Caution
Product Description
A stay for canopies.
[Features]
· Compact design saves mounting space.
· For right or left use.
· Materials: Cold rolled steel plate (SPCC).
· Surface finish: Chrome plating (MFCr).
[Applications]
· Canopies on measuring instrument, communications equipment.
Compact Design Saves Space

B-40-3-L external appearance

B-40-1-R dimensional drawing

B-40-2-R dimensional drawing

B-40-3-R dimensional drawing

Application example
- *When closing the door, push the shaft (arrow).

Reference Operation Example
- *Pivot point A, cover opening pivot point; the opening angle differs depending on the location of this pivot point.
| Product No. | Materials | Remarks | Allowable Load N | Product Mass (g) |
|---|---|---|---|---|
| B-40-1-L | SPCC | Left type | 145 | 70 |
| B-40-1-R | Right type | 70 | ||
| B-40-2-L | Left type | 30 | ||
| B-40-2-R | Right type | 30 | ||
| B-40-3-L | Left type | 20 | ||
| B-40-3-R | Right type | 20 |