Stainless Steel Canopy Stay B-1040

Caution
Product Description
A stay for canopies.
[Features]
· Materials: Cold rolled stainless steel plate (SUS304).
· Surface finish: B-1040 / tumble finishing.
· Compact design saves space in mounting.
· Available in right or left hand types.
[Applications]
· Canopies on measuring instrument, communications equipment.
Compact Design Saves Space In Mounting

B-1040-1-R external appearance

B-1040-1-R dimensional drawing

B-1040-3-R dimensional drawing
![Application example (To close the door, push the shaft part [arrow])](http://th.misumi-ec.com/en/linked/vitem/mech/TAK1/221004906015/img/221004906015_jh_w04.jpg)
Application example (To close the door, push the shaft part [arrow])

Reference operation example (Pivot point A cover opening pivot point; the opening angle differs depending on the location of this pivot point)
| Product No. | Materials | Remarks | Allowable Load N Allowable Load | Product Mass (g) |
|---|---|---|---|---|
| B-1040-1-L | SUS | Left type | 145 | 70 |
| B-1040-1-R | Right type | 70 | ||
| B-1040-3-L | Left type | 20 | ||
| B-1040-3-R | Right type | 20 |