1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Front Lid Stay B-471

STAYS

Front Lid Stay B-471
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 407.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Resin is used in the slide part, and the stainless steel is excellent in corrosion resistance even though the slide is very smooth

[Features]
· When opening, securely lock the door at the 80° position.
· When you lift the door a little, the lock is released and the door is closed.
· Since it has a mounting position mark, it can be installed easily.
· For the right only.

 
Part Number
B-471
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 407.00

STAYS 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Door Opening Manner Upward Opening Stopper_01 Stop in full open state Stay Type Expansion and Contraction・Slide
Flexible, Slide Type Slide Flat Square Bar Stopper Release Cancellation Stroke Body Material Cold Rolled Steel Plate
Main Body Surface Treatment Nickel plating Allowable Load(N) 98 Product Code 11272

Please check the type/dimensions/specifications of the part B-471 in the Front Lid Stay B-471 series.