1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Stainless Steel Stay for Front Cover B-1458

Stainless Steel Stay for Front Cover B-1458
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 338.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Resin is used in the slide part and the stainless steel provides excellent in corrosion resistance even though the slide is very smooth

[Features]
· It is made of stainless steel and has excellent corrosion resistance.
· The resin is used in the slide portion and the operation is very smooth.
· Left and right dual use type.

 
Part Number
B-1458-1
B-1458-2
B-1458-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSProduct Code

฿ 364.00

STAYS 1 Piece(s) 35 Day(s) 1010818

฿ 348.00

STAYS 1 Piece(s) 35 Day(s) 1010819

฿ 338.00

STAYS 1 Piece(s) 35 Day(s) 1010820

Loading...

  1. 1

Basic Information

Door Opening Manner Front Opening Stopper_01 Stop in full open state Stay Type Expansion and Contraction・Slide
Flexible, Slide Type Slide Flat Square Bar Stopper Release No Body Material Stainless Steel
Main Body Surface Treatment Hair line finish Allowable Load(N) 196