Folding Damper Stay B-495

Brand :
TAKIGEN

Caution

    Product Description

    A folding-type damper stay.
    [Features]
    · Can be used for both front lid and canopy.
    · The damper effect is obtained in the direction in which the front lid opens and the direction in which the canopy closes.
    · The length of the link is adjustable.
    · Changing the length of link B without changing the mounting position can change the door opening (closing) speed.
    · Two for left and right can be used.
    · Two types, for left and for right available.
    [Applications]
    · Office equipment, electrical products.

    Folding Type Damper Stay

    Can be used on both swing-up doors and canopies. The damper effect is obtained in the opening direction on swing-up doors and in the closing direction on canopies.

    Can be used on both swing-up doors and canopies. The damper effect is obtained in the opening direction on swing-up doors and in the closing direction on canopies.

    2 can be used, 1 on the left and 1 on the right.
    2 types, 1 for left and 1 for right.
    Ideal for office equipment / electrical products.

    • Mass: 235 g
    • Main body: zinc alloy, plain
    • Flange/stay: stainless-steel plate (SUS430), barrel polishing
    Dimensional Drawing

    Dimensional Drawing

    Length of link B can be adjusted (can be changed from initial setting of 150 mm to 160 mm / 170 mm.) Changing the length of link B without changing the mounting position will change the opening (closing) speed of the door.

    Application example (when used on swing-up door)

    Application example (when used on swing-up door)

    Application example (when used on swing-up door)

    Application example (when used on swing-up door)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Folding Damper Stay B-495 | TAKIGEN | MISUMI Thailand