Stainless-Steel Stay For Heavy Doors B-1451

Caution
Product Description
A stay with a powerful coil spring stop mechanism.
[Features]
· Stainless-steel construction with excellent corrosion resistance.
· Left/right combination type.
· A left/right combination type stay for heavy doors with a powerful coil spring stop mechanism.
· Material: Stainless steel plate (SUS304).
· Surface finish: Hairline finishing.
· For doors.
[Applications]
· Machine tools, measuring equipment, communications equipment, cubicles, construction, ships.
Left And Right Type Stay For Heavy Doors

B-1451-1 external appearance

B-1451-0, B-1451-1 dimensional drawing

B-1451-2 external appearance

B-1451-2, B-1451-3 dimensional drawing
| Product No. | L1 | L2 | (L3) | (T1) | (T2) | Allowable Load kN | Product Mass (g) |
|---|---|---|---|---|---|---|---|
| B-1451-0 | 200 | 200 | 395 | 7 | 50 | 1.47 | 600 |
| B-1451-1 | 200 | 145 | 343 | 60 | 38 | 540 | |
| B-1451-2 | 161 | 120 | 280 | 45 | 33 | 0.98 | 300 |
| B-1451-3 | 121 | 80 | 200 | 45 | 33 | 240 |