(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A stay that makes the door stop in the desired position by operating the stopper.
[Features]
· Materials: Cold rolled stainless steel plate (SUS304) (Resin stop lever).
· Surface finish: Brushed finish.
· Allowable load: 392 N.
· Stainless steel construction with excellent corrosion-resistance.
· Left and right dual use type.
[Applications]
· For canopies.
B-1470-1, B-1470-3 external appearance
B-1470 dimensional drawing
Reference operation example (Pivot point A, door opening pivot point; the door opening angle differs depending on this pivot point)
Application example (The door can be fixed by sliding the stop lever approx. 15 mm at the door stop position.)
Reference application example (Hatched area is subtracted from the minimum value. Depending on the hinge center position, the stay trajectory may be less than the stay minimum value. Verification of design is required.)
Product No. | L1 | L2 | (LA) | (≒ θ°) | Product Mass (g) |
---|---|---|---|---|---|
B-1470-1 | 586 | 351 | 200 | 87 | 335 |
B-1470-2 | 386 | 251 | 110 | 88 | 260 |
B-1470-3 | 286 | 201 | 70 | 84 | 225 |
Part Number |
---|
B-1470-1 |
B-1470-2 |
B-1470-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L at Extention (mm) | Stroke S (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|
฿ 1,394.00 | STAYS | 1 Piece(s) | Same day | 10 | 586 | 235 | 11277 | ||
฿ 1,262.00 | STAYS | 1 Piece(s) | Same day | 10 | 386 | 135 | 11278 | ||
฿ 1,239.00 | STAYS | 1 Piece(s) | Same day | 10 | 286 | 85 | 11279 |
Loading...
Door Opening Manner | Canopy | Stopper_01 | Free Stop | Stay Type | Expansion and Contraction・Slide |
---|---|---|---|---|---|
Flexible, Slide Type | Slide Flat Square Bar | Stopper Release | Stop Lever | Body Material | Stainless Steel Plate (SUS304) |
Main Body Surface Treatment | Hair line finish | Allowable Load(N) | 392 |
How can we improve?
How can we improve?