(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A stay that fixes the door in place by stopper action when it is opened.
[Features]
· Stainless steel construction with excellent corrosion-resistance.
· The stopper operates when the window is opened.
· When closing, lift slightly to release the stopper.
· For right and left side.
· Materials: Stainless steel plate (SUS304).
· Surface finish: Brushed finish.
· Allowable load: 147 N.
[Applications]
· Measuring instrument, communications equipment.
B-1223-12-R, B-1223-11-R external appearance
B-1223 (for right) dimensional drawing
B-1223 reference application example (Hatched area is subtracted from the minimum value. Depending on the hinge center position, the stay trajectory may be less than the stay minimum value.)
B-1223 reference operation example *The opening angle differs depending on this pivot point.
Product No. | L1 | L2 | Product Mass (g) |
---|---|---|---|
B-1223-11-L | 170 | 270 | 148 |
B-1223-11-R | |||
B-1223-12-L | 133 | 195 | 126 |
B-1223-12-R |
Part Number |
---|
B-1223-11-L |
B-1223-11-R |
B-1223-12-L |
B-1223-12-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L at Extention (mm) | Stroke S (mm) | For Right Side•For Left Side | Product Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 659.00 | STAYS | 1 Piece(s) | Same day | 10 | 270 | 100 | For Left Side | 12795 | ||
฿ 659.00 | STAYS | 1 Piece(s) | Same day | 10 | 270 | 100 | For Right Side | 12796 | ||
฿ 620.00 | STAYS | 1 Piece(s) | 28 Day(s) | 10 | 195 | 60 | For Left Side | 12797 | ||
฿ 620.00 | STAYS | 1 Piece(s) | 28 Day(s) | 10 | 195 | 60 | For Right Side | 12798 |
Loading...
Door Opening Manner | Upward Opening | Stopper_01 | Stop in full open state | Stay Type | Expansion and Contraction・Slide |
---|---|---|---|---|---|
Flexible, Slide Type | Slide Flat Square Bar | Stopper Release | Cancellation Stroke | Body Material | Stainless Steel Plate (SUS304) |
Main Body Surface Treatment | Hair line finish | Allowable Load(N) | 147 |
How can we improve?
How can we improve?