Stainless Steel Table Bracket B-1847

Brand :
TAKIGEN

Caution

    Product Description

    A stay with which when the table is raised, the stopper activates and fixes the table in place.
    [Features]
    · Materials: Stainless steel plate (SUS304).
    · Surface finish: Tumble finishing.
    · Allowable load: 147 N (tip of metal fitting).
    · Stainless steel construction with excellent corrosion-resistance.
    · Can be stowed by pushing the stopper knob.
    [Applications]
    · Small tables.

    Bracket With Excellent Corrosion Resistance

    B-1847-R external appearance

    B-1847-R external appearance

    B-1847 dimensional drawing

    B-1847 dimensional drawing

    B-1847 operation example

    B-1847 operation example

    Panel hole drilling dimensions

    Panel hole drilling dimensions

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Stainless Steel Table Bracket B-1847 | TAKIGEN | MISUMI Thailand