Stainless Steel Table Stay B-1485

Brand :
TAKIGEN

Caution

    Product Description

    Stretch type stay with little danger of pinching your hands.
    [Features]
    · Stainless steel construction with excellent corrosion-resistance.
    · When the table is raised, it is held in place by the stopper.
    · Slide by pulling the stopper knob.
    · Stretch type with little danger of pinching your hands.
    · Product weight: 380 g.
    · Materials: Stainless steel plate (SUS304).
    · Surface finish: Gloss tumble finishing.
    · Allowable load: 490 N.
    [Applications]
    · Folding tables.

    Stainless-Steel Construction With Excellent Corrosion Resistance

    B-1485 external appearance

    B-1485 external appearance

    B-1485 dimensional drawing

    B-1485 dimensional drawing

    Reference Application Example, Reference Operation Example

    Reference application example Hatched area is subtracted from the minimum value.

    Reference application example
    Hatched area is subtracted from the minimum value.

    • *Depending on the hinge center position, the stay trajectory may be less than the stay minimum value. Verification of design is advised.
    Reference Operation Example

    Reference Operation Example

    Application example

    Application example

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Stainless Steel Table Stay B-1485 | TAKIGEN | MISUMI Thailand