Stainless Steel Safety Lock Stay B-1474

Caution
Product Description
A safety lock mechanism has been added to the conventional B-1460 stay.
[Features]
· Completely Fixed Type focused on safety.
· Closes only when the button is pressed to release the lock.
· Made of salt-resistant SUS316.
· For right and left side.
· Materials: Stainless steel plate (SUS316).
· Surface finish: Gloss tumble finishing.
· Allowable load: 392 N.
[Applications]
· For ships, vibration equipment and outdoor equipment.
Safety-Conscious Completely Fixed Type

B-1474-1-R external appearance

B-1474-1-R dimensional drawing
Reference Operation Example, Application Example

B-1474 reference operation example *The opening angle will change depending on the location of the door opening pivot point.

B-1474 application example

B-1474 reference application example (Hatched area is subtracted from the minimum value. Depending on the hinge center position, the stay trajectory may be less than the stay minimum value. Verification of design is required.)
| Product No. | Remarks | L1 | L2 | Stroke | Product Mass (g) |
|---|---|---|---|---|---|
| B-1474-1-L | Left type | 400 | 252 | 148 | 290 |
| B-1474-1-R | Right type | ||||
| B-1474-2-L | Left type | 300 | 202 | 98 | 240 |
| B-1474-2-R | Right type | ||||
| B-1474-3-L | Left type | 200 | 152 | 48 | 200 |
| B-1474-3-R | Right type |