1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stainless Steel Spring Stopper Stay B-1480-S

Stainless Steel Spring Stopper Stay B-1480-S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,162.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A stay in which the B-1480 lock mechanism has been further strengthened.
[Features]
· When the door is opened, the pin falls into the stopper hole by the action of the spring, holding the door in position.
· When the arm is pushed down, the stopper is released.
· The product has a further strengthened B-1480 lock mechanism.
· Left and right dual use type.
· Materials: Stainless steel plate (SUS304).
· Surface finish: Tumble finishing.
[Applications]
· Cubicles, cabinets or shelters.

Left And Right Type

Stainless-Steel Spring Stopper Stay B-1480-S: related images

B-1480-SD external appearance

Stainless-Steel Spring Stopper Stay B-1480-S: related images

Fix securely using the stopper with spring

Stainless-Steel Spring Stopper Stay B-1480-S: related images

B-1480 SU dimensional drawing for mounting on upper part of door

Stainless-Steel Spring Stopper Stay B-1480-S: related images

B-1480 SD dimensional drawing for mounting on lower part of door

Product No.RemarksProduct Mass (g)
B-1480-SUFor door-top installation412
B-1480-SDFor door-bottom installation412
Part Number
B-1480-SD
B-1480-SU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFor Door Mounting Product Code

฿ 1,162.00

STAYS 1 Piece(s) 25 Day(s) 10For Mounting Door Bottom13083

฿ 1,162.00

STAYS 1 Piece(s) Same day 10For Mounting Door Top13082

Loading...

  1. 1
 

Basic Information

Door Opening Manner For Door (Laterally Opening) Stay Type Expansion and Contraction・Slide Flexible, Slide Type Slide Slot
Stopper Stop in full open state Stopper Release Push Button Body Material Cold rolled stainless steel plate
Main Body Surface Treatment Barrel Grinding