(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Canopy stay that stops every 45°.
[Features]
· Stainless steel construction with excellent corrosion-resistance.
· Locks automatically by using a spring.
· The door can be closed by releasing the stopper.
· For right and left side.
· Product weight: 78 g.
· Materials: Cold rolled stainless steel plate (SUS304).
· Surface finish: Tumble finishing.
· Allowable load: 147 N.
[Applications]
· Canopies on measuring instruments, environmental equipment and communications equipment.
B-1570N-R external appearance
B-1570N dimensional drawing
B-1570N application example
B-1570N reference operation example *Pivot point A cover opening pivot point; the angle differs depending on this pivot point.
Product No. | Remarks |
---|---|
B-1570N-L | Left type |
B-1570N-R | Right type |
Loading...
Door Opening Manner | Canopy | Stopper_01 | Multi-stage type (three or more stages) | Stay Type | Rotation |
---|---|---|---|---|---|
Rotation Type | Flap | Stopper Release | No | Body Material | Cold rolled stainless steel plate |
Main Body Surface Treatment | Barrel Grinding | Allowable Load(N) | 147 |
How can we improve?
How can we improve?