Stainless Steel Canopy Stay With Auto Stopper B-1020-B

Caution
Product Description
Canopy stay with stopper mechanism.
[Features]
· Sliding stopper mechanism holds the door securely.
· Automatically locks by spring, and when the stopper is released, the door can be closed.
· For right and left side.
· Materials: Cold rolled stainless steel plate.
· Surface finish: Tumble finishing.
· Allowable load: 196 N.
[Applications]
· For canopies.
Securely Holds The Door

B-1020-B-1-R external appearance

B-1020-B dimensional drawing

B-1020-B application example

B-1020-B reference operation example *Pivot point A cover opening pivot point; the angle differs depending on this pivot point.
| Product No. | Remarks | Product Mass (g) | |
|---|---|---|---|
| SUS | SUS | SPCC | |
| B-1020-B-1-L | Left type | 122 | 133 |
| B-1020-B-1-R | Right type | ||