(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An original non-rotating cylinder that integrates 2 cylinders compactly.
[Features]
·⌀10 to 32 (Cylinder diameter 10 to 32 mm)
·Significantly reduces the design cost of non-rotating devices, the number of parts, etc.
·Low profile and square form, compact design that does not require a guide, direct mount and sensor switch magnet as standard equipment
·For the compact sensor switch lead wire horizontal type, the wire does not protrude from the main body, further promoting the miniaturization of mechanical devices. In addition, by adopting a mounting method at 5 locations on 3 sides, detailed detection is possible
·Outstanding non-rotating accuracy, and doubled thrust with a double piston structure
·Twin rod cylinder B series makes it possible to further reduce space, labor-hours, and cost
[Applications]
・ Compatible with pneumatic equipment and production lines in all industries
Rod end
Rod end
Items | Cylinder diameter mm | ||
---|---|---|---|
10 | 16 | 20 | |
Operation type | Double acting type | ||
Operating fluid | Air | ||
Mounting Type | Side Mount | ||
Operating pressure range MPa | 0.15 to 0.7 | 0.1 to 0.7 | |
Guaranteed pressure resistant MPa | 1.05 | ||
Operating temperature range °C | 0 to 60 | ||
Operating speed range mm/s | 100 to 500 | ||
Cushion | Rubber bumper method | ||
Lubrication | Not required (When refueling, turbine oil type 1 "ISO VG32" equivalent) | ||
Non-rotating accuracy | ±0.4° | ±0.3° | |
Stroke adjustment range mm | -5 to 0 (To the specification stroke) | ||
Piping connection port diameter | M5 × 0.8 |
Diameter | Standard stroke | Can be manufactured Maximum stroke | Pull side stroke Adjustment range |
---|---|---|---|
10 | 10, 20, 30, 40, 50, 60, 70 | 140 | -5 to 0 |
16 | 10, 20, 30, 40, 50, 60, 70 80, 90, 100 | 200 | |
20 | 10, 20, 30, 40, 50, 60, 70 80, 90, 100 | 200 |
Name | Materials |
---|---|
Standard specifications | |
Cylinder main body | Aluminum alloy (Anodizing) |
Piston | Aluminum alloy (Special rust prevention treatment) |
Wear ring | Resin (Non-fluoropolymer resin^*) |
Piston rod | Hard steel (Chrome plating) |
Gasket | Synthetic rubber (NBR) |
Seal holder | Mild steel (Nickel plating) |
Housing | Aluminum alloy (Special abrasion resistance treatment) |
End plate | Resin (ø32 only aluminum alloy (anodizing)) |
Packing | Synthetic rubber (NBR) |
Retaining Ring | Hard steel (Nickel plating) |
Magnet | Resin magnet |
Retaining ring | Stainless steel |
Plate washer | Hard steel (Nickel plating) |
End plate | Mild steel (Nickel plating) |
Bumper | Synthetic rubber (NBR) |
Stopper bolt | Mild steel (Zinc plating) |
*: For ø25/32 (diameter 25/32 mm) non-ion specifications.
Notes: ø10/16/20 (diameter 10/16/20 mm) can use standard specifications as non-ion specifications
Symbol | A | B | C | D | E | F | G | H | I | J | K | L | M | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Stroke | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 | |||||||||||||
Diameter | 16 | 68 | 15 | 53 | 20 | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | 8 | 47 | 6 | 24 | M4 × 0.7, Depth 5 | 47 | 53 | 20 |
20 | 78 | 20 | 58 | 20 | 35 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | 10 | 55 | 9 | 28 | M4 × 0.7, Depth 5 | 55 | 61 | 24 |
Symbol | N1 | N2 | P^1^* | Q | R | S | T | V | W | Y | Z | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Diameter | 16 | 22 | 10 | ⌀4.5 (through hole) Counterbore ø8 Depth 5.5 (both sides) | 34 | 4 | 54 | 21 | 8 | 6.2 | 18.5 | 5.7 |
20 | 25 | 12 | ⌀4.5 (through hole) Counterbore ø8 Depth 5.5 (both sides) | 44 | 6 | 62 | 25 | 10 | 8.2 | 20 | 6.8 |
*: The counterbore depth is the value from the top of the main body.
Symbol | PA | PB | PC | PD | PE | PF | PG | PH | |
---|---|---|---|---|---|---|---|---|---|
Diameter | 16 | 24 | 1 | ø4.3 Counterbore ø7.8 Depth 4.6 | 6.2 (+0.1 to 0) | 8 | 3 | 6.2 (-0.05 to -0.15) | M4 × 0.7, Depth 6 |
20 | 28 | 1 | ø6.5 Counterbore ø11 Depth 6.8 | 8.2 (+0.1 to 0) | 10 | 3 | 8.2 (-0.05 to -0.15) | M6 × 1, Depth 8 |
ø10 (diameter 10 mm) lateral load graph
ø16 (diameter 16 mm) lateral load graph
ø20 (diameter 20 mm) lateral load graph
This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.
Part Number |
---|
TBDA16X20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder I.D: D (Ø) | Stroke: L (mm) | Environment, Applications | End Locking | Valves | Operating Pressure (MPa) | Sensor specifications | Guide Structure | Sensor Switches | Lead Wire Length | Number of sensor switches | Max. Operating Pressure (MPa) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,708.89 ฿ 2,225.70 | KOGANEI WITH GUIDE | 1 Piece(s) | Same day | 16 | 20 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | No | No | - | No | Push Type | - | - | - | 0.7 |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Guided |
---|---|---|---|---|---|
Additional Function | High rigidity / high precision high class guide / With rod detent function / Stroke with Adjustment | Operating Temperature(°C) | 0::60 |
Please check the type/dimensions/specifications of the part TBDA16X20 in the Drive Device, Guided Twin Rod Cylinder B Series, Double Acting Type series.
Part Number |
---|
TBDA10X30-ZE275B2 |
TBDA10X50 |
TBDA10X50-ZE101A2 |
TBDA16X20-ZE175A2 |
TBDA16X20-ZE275A2 |
TBDA16X30 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Cylinder I.D: D (Ø) | Stroke: L (mm) | Environment, Applications | End Locking | Valves | Operating Pressure (MPa) | Sensor specifications | Guide Structure | Sensor Switches | Lead Wire Length | Number of sensor switches | Max. Operating Pressure (MPa) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,818.99 | 1 Piece(s) | 14 Day(s) | 10 | 30 | Standard | - | - | 0.15~0.7 | - | - | ZE275 | 3,000 mm | 2 | - | ||
฿ 4,047.66 | 1 Piece(s) | 8 Day(s) | 10 | 50 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | No | No | - | No | Push Type | - | - | - | 0.7 | ||
฿ 5,224.06 | 1 Piece(s) | 14 Day(s) | 10 | 50 | Standard | - | - | 0.15~0.7 | - | - | ZE101 | 1,000 mm | 2 | - | ||
฿ 5,943.65 | 1 Piece(s) | 14 Day(s) | 16 | 20 | Standard | - | - | 0.1~0.7 | - | - | ZE175 | 1,000 mm | 2 | - | ||
฿ 5,943.65 | 1 Piece(s) | 14 Day(s) | 16 | 20 | Standard | - | - | 0.1~0.7 | - | - | ZE275 | 1,000 mm | 2 | - | ||
฿ 4,412.65 | 1 Piece(s) | 8 Day(s) | 16 | 30 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | No | No | - | No | Push Type | - | - | - | 0.7 |
How can we improve?
How can we improve?