Electromagnetic Valve for Special Control Equipment Applications, Mechanical Operation Valve, Round Series

Caution
- [Discontinued Information]Part number: The 030E1-2 12 V DC will be discontinued in April 2022.
Product Description
Compact, lightweight, no sticking, mounting posture free, no need for additional oil, withstands high frequency operation, long service life. Many types of voltage, common to each model.
Note: CAD data of this series is being revised. Please wait till the corrections are done.
Drawing

Single solenoid (standard type) 062E1

Single solenoid (standard type) 062-4E1

Double solenoid (standard type) 062-4E2
Keep solenoid (standard type) 062-4SE2
*: () Is for the keep solenoid.
Product Specifications
| Item | Part number | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 062E1-2 | 062E1-2-11 | 062E1 | 062E1-11 | 062-4E1 | 062E2-2 | 062E2 | 062-4E2 | 062SE2-2 | 062SE2 | 062-4SE2 | |
| Number of positions | 2 | ||||||||||
| Number of ports | 2 | 3 | 4 | 2 | 3 | 4 | 2 | 3 | 4 | ||
| Valve Functions | Single solenoid | Double solenoid | Keep solenoid | ||||||||
| Normally closed (NC standard) | Normally open (NO option) | Normally closed (NC standard) | Normally open (NO option) | — | Normally closed (NC) and normally open (NO) | — | Normally closed (NC) and normally open (NO) | — | |||
Basic form and valve function
| Item | Part number | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 062E1-2 | 062E1-2-11 | 062E1 | 062E1-11 | 062-4E1 | 062E2-2 | 062E2 | 062-4E2 | 062SE2-2 | 062SE2 | 062-4SE2 | ||
| Operating fluid | Air | |||||||||||
| Operating method | Linear Motion Type | |||||||||||
| Flow rate Characteristic | Sonic conductance C dm^3 / (s*bar) *1 | 0.5 | 0.36 | 0.5 | 0.36 | 0.5 | 0.36 | |||||
| Effective cross-sectional area [Cv value] mm^2 | 2.5 [0.12] | 1.8 [0.08] | 2.5 [0.12] | 1.8 [0.08] | 2.5 [0.12] | 1.8 [0.08] | ||||||
| Piping Connection Port Diameter Rc | 1/4 | |||||||||||
| Lubrication | Not required | |||||||||||
| Operating pressure range MPa / *2 | 0 to 0.9 | |||||||||||
| Proof pressure resistant MPa | 1.35 | |||||||||||
| Response time ON/OFF ms | ON | 30 | ||||||||||
| OFF | 30 | |||||||||||
| Maximum operating frequency: Hz | 5 | |||||||||||
| Minimum excitation time required for self-holding ms | — | 50 | ||||||||||
| Operating temperature range (atmosphere and operating fluid)°C | 0 to 60 | |||||||||||
| Mounting Direction | Free | |||||||||||
| Weight (kg) | 0.3 | 0.5 | 0.4 | |||||||||
Specifications
*1: The value of sonic conductance is a calculated value, not an actual measurement value.
*2: For holding when not energized, apply a pressure of 0.6 MPa or more for 062E2 and 062-4E2.
| Item | Solenoid Form | ||
|---|---|---|---|
| Single solenoid (E1) | Double solenoid (E2) | Keep solenoid (SE2) | |
| Voltage range % | ±10% of operating voltage | +10%, -5% of operating voltage | |
| Energization method | Continuous energization type | Instant energization, continuous energization shared type | |
| Insulation Type | Type B | ||
| Connection Method | Grommet Type | ||
| Lead length, mm | Approx. 300 | ||
Electrical Specifications
Product features details
Compact and lightweight, no sticking, and free mounting orientation

Air flow rate of each series (2,3 ports)

Supply pressure 0.5 MPa (When open air)

Compatible cylinder quick reference table

- 1. The □ part of the graph shows the range normally used (Cylinder speed 300 to 600 mm/s)
- 2. This graph shows the measurement results at a supply pressure of 0.5 MPa and a load factor of 0, but it is almost the same if the load factor is about 0.4 to 0.7 MPa and the load factor is about 30%.
- 3. Generally, select a valve with a margin of about 50% of the required cylinder speed, and use a speed controller to reduce the speed.

Cylinder speed of each series
The graph above shows the maximum speed when the cylinder is operated within a supply pressure of 0.5 MPa and a load factor of 30%.
Secret story of development
It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.