1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Control Equipment Direct Acting Type, 200 Series

Control Equipment Direct Acting Type, 200 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,285.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A 2, 3, 5 port solenoid valve that reliably controls an air cylinder with a diameter of 32 to 80 (cylinder diameter: 32 to 80 mm).
[Features]
・ Highly reliable and durable due to its aged internal structure and usability
・ A direct-acting solenoid valve that responds to the mission of "reliable operation" with ease of use and flexibility.
・ Adopts pressure balance poppet method and demonstrates various functions such as selector valve and divider valve.
[Applications]
・ Ideal for drive control of cylinders with ø32 to ø80 (cylinder diameter of 32 to 80 mm) and actuators with low pressure specifications
・ Compatible with pneumatic equipment and production lines in all industries

 
Part Number
200-4E1 AC100V
200-4E1 AC200V
200-4E1 DC24V
200-4E1-L AC100V
200-4E1-L-SR DC24V
200-4E2 AC100VSALE
200-4E2 AC200V
200-4E2 DC24V
200E1-21 DC24V
200E1 AC100V
200E1 AC200VSALE
200E1 DC24V
200E1-L AC100V
200E1-L-SR DC24V
203-4E2 AC100V
203-4E2 AC200V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Ports Number of Solenoids Switching Type Status at Power Off Voltage Manual Switch
(Ø)
CV Value Pressure Rating
(MPa)
Wiring Type Voltage Fly-wheel diodes Made-to-Order Specifications Mounting Base Speed controller LED Indicator

฿ 4,513.11

DIRECT ACTING VALVE 1 Piece(s) 3 Day(s) 5-port valveSingle2-position exhaustSelf-reset(spring return)-800.42--AC100V-----

฿ 4,513.11

DIRECT ACTING VALVE 1 Piece(s) 3 Day(s) 5-port valveSingle2-position exhaustSelf-reset(spring return)AC20032 to 800.420 to 0.9Grommet type-No diodeN/AN/AN/AN/A

฿ 4,755.00

DIRECT ACTING VALVE 1 Piece(s) 3 Day(s) 5-port valveSingle2-position exhaustSelf-reset(spring return)DC24V32 to 800.420 to 0.9Grommet type-No diodeN/AN/AN/AN/A

฿ 3,564.17

DIRECT ACTING VALVE 1 Piece(s) 11 Day(s) 5-port valveSingle2-position exhaustSelf-reset(spring return)AC100V32 to 800.420 to 0.9Grommet type-No diodeN/AN/AN/AAvailable

฿ 3,824.17

DIRECT ACTING VALVE 1 Piece(s) 16 Day(s) 5-port valveSingle2-position exhaustSelf-reset(spring return)DC24V32 to 800.420 to 0.9Grommet type-With diodeN/AN/AN/AAvailable

฿ 4,604.17

฿ 2,762.96

DIRECT ACTING VALVE 1 Piece(s) Same day 5-port valveDouble-Self-holding-800.42--AC100V-----

฿ 6,181.30

DIRECT ACTING VALVE 1 Piece(s) 3 Day(s) 5-port valveDouble-Self-holding-800.42--AC200V-----

฿ 6,663.55

DIRECT ACTING VALVE 5 Piece(s) 53 Day(s) 5-port valveDouble-Self-holding-800.42--DC24V-----

฿ 2,545.83

DIRECT ACTING VALVE 1 Piece(s) 13 Day(s) 3-port valveSingle2-position Normally ClosedSelf-reset(spring return)DC24V32 to 800.470 to 0.9Grommet type-No diodeN/AAvailableN/AN/A

฿ 3,244.64

DIRECT ACTING VALVE 1 Piece(s) 3 Day(s) 3-port valveSingle2-position Normally ClosedSelf-reset(spring return)AC100V32 to 800.470 to 0.9Grommet type-No diodeN/AN/AN/AN/A

฿ 2,285.83

฿ 1,371.73

DIRECT ACTING VALVE 1 Piece(s) Same day 3-port valveSingle2-position Normally ClosedSelf-reset(spring return)-800.47--AC200V-----

฿ 3,492.57

DIRECT ACTING VALVE 1 Piece(s) 3 Day(s) 3-port valveSingle2-position Normally ClosedSelf-reset(spring return)-800.47--DC24V-----

฿ 2,470.00

DIRECT ACTING VALVE 1 Piece(s) 11 Day(s) 3-port valveSingle2-position Normally ClosedSelf-reset(spring return)AC100V32 to 800.470 to 0.9Grommet type-No diodeN/AN/AN/AAvailable

฿ 2,730.00

DIRECT ACTING VALVE 1 Piece(s) 16 Day(s) 3-port valveSingle2-position Normally ClosedSelf-reset(spring return)DC24V32 to 800.470 to 0.9Grommet type-With diodeN/AN/AN/AAvailable

฿ 7,611.35

DIRECT ACTING VALVE 1 Piece(s) 3 Day(s) 5-port valveDouble3 Position Closed CenterSelf-holding-800.36--AC100V-----

฿ 7,611.35

DIRECT ACTING VALVE 1 Piece(s) 3 Day(s) 5-port valveDouble3 Position Closed CenterSelf-holding-800.36--AC200V-----

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Mounting Orientation Direct
Specifications Standard / Oil-Free Pipe Port Type Rc Plumbing Thread Nominal 1/4
Plumbing Direct piping Driving Type Linear Motion Type spool Seal Type Soft seal
Switching Type, Dual 3-Port Valve Non-Locking