(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A compact slide rail designed for heavy loads.
[Features]
· Held by stopper when stowed.
· The sliding part uses ball bearings for smoother movement.
[Applications]
· Computer peripherals, office equipment.
Held by stopper when stowed.
Uses ball bearings in the sliding part for smooth movement. Regular application of lubricant (lithium soap extreme-pressure grease) will keep it usable for a long time.
Ideal for computer peripherals, office equipment.
External view (mm)
Product No. | L1 | L2 | P1 | P2 | P3 | P4 | P5 | P6 | (S) | Allowable Load N/Pair | Product Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
K-350-20 | 508 | 504.5 | 444.5 | 317.5 | 152.4 | 457.2 | 304.8 | 152.4 | 533.4 | 1226 | 1,670 |
K-350-22 | 558.8 | 555.3 | 495.3 | 342.9 | 177.8 | 508 | 330.2 | 177.8 | 584.2 | 1,226 | 1,850 |
K-350-24 | 609.6 | 606.1 | 546.1 | 393.7 | 177.8 | 558.8 | 381 | 177.8 | 635 | 1,226 | 2,020 |
K-350-26 | 660.4 | 656.9 | 596.9 | 419.1 | 203.2 | 609.6 | 406.4 | 203.2 | 685.8 | 1324 | 2,200 |
K-350-28 | 711.2 | 707.7 | 647.7 | 444.5 | 228.6 | 660.4 | 431.8 | 228.6 | 736.6 | 1,226 | 2,370 |
Specification list (mm)
Part Number |
---|
K-350-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stroke S (mm) | Rail Length L1 (mm) | Allowable Load (when using 2) (N) | Stroke Ls [Classification] (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,348.00 | SLIDE RAIL | 1 Piece(s) | Same day | 10 | 533.4 | 508 | 1205 | ~550 | 31449 |
Loading...
Type | Slide Shape | Rail Material | Cold Rolled Steel Plate | Number of Rail Steps | 3 |
---|---|---|---|---|---|
Height H(mm) | 16 | Width W(mm) | 63 | Rail Surface Treatment | Zinc Plating Chromate Treatment |
Load Rating (when using 2) [Classification](N) | ~2000 |
Please check the type/dimensions/specifications of the part K-350-20 in the Slide Rail for Heavy-Duty Use, K-350 series.
Part Number |
---|
K-350-22 |
K-350-24 |
K-350-26 |
K-350-28 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Stroke S (mm) | Rail Length L1 (mm) | Allowable Load (when using 2) (N) | Stroke Ls [Classification] (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,498.00 | 1 Piece(s) | Same day | 10 | 584.2 | 558.8 | 1225 | ~600 | 31450 | ||
฿ 1,625.00 | 1 Piece(s) | Same day | 10 | 635 | 609.6 | 1156 | ~650 | 31451 | ||
฿ 1,778.00 | 1 Piece(s) | Same day | 10 | 685.8 | 660.4 | 1127 | ~700 | 31452 | ||
฿ 1,910.00 | 1 Piece(s) | Same day | 10 | 736.6 | 711.2 | 1078 | ~750 | 31453 |
How can we improve?
How can we improve?