(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A telescopic slide rail that is held in the extended position by the action of a spring stopper.
[Features]
· Uses ball bearings for smooth movement.
· The action of a spring stopper holds it in the extended position. The stopper can be released by applying force to the inner member.
· The inner member can also be removed by releasing the spring stopper while it is extended.
· It is held in by a detent mechanism when stowed.
· Materials: Rolled steel plate (SPCC).
· Surface finish: Zinc plating chromate treatment (MFZn-C).
· The sliding part uses ball bearings for smoother movement.
[Applications]
· Computer peripherals, vending machines, photocopying machines, telecommunication equipment.
K-251-HDS external appearance
Lock mechanism
K-251-HDS dimensional drawing
Product No. | L1 | L2 | P1 | P2 | P3 | P4 | P5 | P6 | (S) | N | Allowable Load N/Pair | Product Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
K-251-HDS-12 | 304.8 | 300.8 | - | 247.6 | 136.5 | - | 252 | - | 201.3 | 8 | 314 | 330 |
K-251-HDS-14 | 355.6 | 351.6 | 311.1 | 298.4 | 187.3 | - | 304.8 | 152.4 | 226 | 10 | 284 | 381 |
K-251-HDS-16 | 406.4 | 402.4 | 361.9 | 349.2 | 238.1 | - | 355.6 | 203.2 | 278 | 353 | 431 | |
K-251-HDS-18 | 457.2 | 453.2 | 412.7 | 400 | 288.9 | 200 | 406.4 | 203.2 | 327 | 11 | 421 | 487 |
K-251-HDS-20 | 508 | 504 | 463.5 | 450.8 | 339.7 | 225.4 | 457.2 | 228.6 | 378 | 392 | 544 |
Part Number |
---|
K-251-HDS-12 |
K-251-HDS-14 |
K-251-HDS-16 |
K-251-HDS-18 |
K-251-HDS-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stroke S (mm) | Rail Length L1 (mm) | Allowable Load (when using 2) (N) | Stroke Ls [Classification] (mm) | Load Rating (when using 2) [Classification] (N) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 426.00 | SLIDE RAIL | 1 Piece(s) | Same day | 10 | 201.3 | 304.8 | 314 | ~250 | ~400 | 31437 | ||
฿ 465.00 | SLIDE RAIL | 1 Piece(s) | Same day | 10 | 226 | 355.6 | 284 | ~250 | ~300 | 31438 | ||
฿ 484.00 | SLIDE RAIL | 1 Piece(s) | Same day | 10 | 278 | 406.4 | 353 | ~300 | ~400 | 31439 | ||
฿ 523.00 | SLIDE RAIL | 1 Piece(s) | Same day | 10 | 327 | 457.2 | 421 | ~350 | ~500 | 31440 | ||
฿ 562.00 | SLIDE RAIL | 1 Piece(s) | Same day | 10 | 378 | 508 | 392 | ~400 | ~400 | 31441 |
Loading...
Type | Slide Shape | Rail Material | Cold Rolled Steel Plate | Number of Rail Steps | 2 |
---|---|---|---|---|---|
Height H(mm) | 9.6 | Width W(mm) | 35.3 | Rail Surface Treatment | Zinc Plating Chromate Treatment |
How can we improve?
How can we improve?