(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Multi-functional slide that normally stays level but whose end can be tilted by using the ring lever.
[Features]
· While it normally stays level, the end part which is 200 mm in length can be tilted 25° up and down from the end by pulling the ring lever.
· Makes keyboard operation and wiring in high places easier.
· The ring is coated with rubber that is easy on the fingers.
· A simple locking mechanism prevents flying out of the rail due to vibrations.
· Materials: Cold rolled steel plate (SPCC).
· Surface finish: Zinc plating chromate treatment (MFZn-C).
[Applications]
· Server racks, computer peripherals, communications equipment.
K-254-16 external appearance
Application example: ideal for server racks
K-254-16 dimensional drawing
Note
Use M4 binding screw or machine screw for mounting.
Do not apply weights of 500 g or over.
To use this product for a long time, regular application of lubricant to the sliding parts is advised. (Recommended lubricant: lithium soap extreme-pressure grease)
Part Number |
---|
K-254-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,084.00 | SLIDE RAIL | 1 Piece(s) | 29 Day(s) |
Loading...
Type | Tilted | Stroke S(mm) | 303 | Rail Length L1(mm) | 406 |
---|---|---|---|---|---|
Allowable Load (when using 2)(N) | 4.9 | Rail Material | Cold Rolled Steel Plate | Number of Rail Steps | 2 |
Height H(mm) | 9.5 | Width W(mm) | 35.3 | Rail Surface Treatment | Zinc Plating Chromate Treatment |
Stroke Ls [Classification](mm) | ~350 | Load Rating (when using 2) [Classification](N) | 50 or Less | Product Code | 31360 |
Please check the type/dimensions/specifications of the part K-254-16 in the Tilt Slide Rail K-254 series.
How can we improve?
How can we improve?