(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Slide rail for drawers.
[Features]
· The sliding part uses ball bearings for smoother movement.
· Materials: Stainless steel plate (SUS304).
[Applications]
· Computer peripherals, vending machines, copiers, communications equipment, medical equipment.
KC-251-12 external appearance
KC-251 dimensional drawing
KC-251 application example
Product No. | L1 | L2 | P1 | P2 | P3 | P4 | P5 | P6 | P7 | N | (S) | Allowable Load N/Pair | Product Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPCC | SPCC | SPCC | |||||||||||
KC-251-12 | 304.8 | 301.8 | 273 | 260.3 | 149.2 | - | 254 | 152.4 | - | 11 | 226 | 314 | 310 |
KC-251-14 | 355.6 | 352.6 | 323.8 | 311.1 | 200 | - | 304.8 | 203.2 | - | 277 | 284 | 370 | |
KC-251-16 | 406.4 | 403.4 | 374.6 | 361.9 | 250.8 | - | 355.6 | 254 | - | 302 | 353 | 415 | |
KC-251-18 | 457.2 | 454.2 | 425.4 | 412.7 | 301.6 | 212.7 | 406.4 | 304.8 | 203.2 | 13 | 328 | 422 | 480 |
KC-251-20 | 508 | 505 | 476.2 | 463.5 | 352.4 | 238.1 | 457.2 | 355.6 | 228.6 | 379 | 392 | 500 | |
KC-251-22 | 558.8 | 555.8 | 527 | 514.3 | 403.2 | 263.5 | 508 | 406.4 | 254 | 404 | 441 | 570 | |
KC-251-24 | 609.6 | 606.6 | 577.8 | 565.1 | 454 | 288.9 | 558.8 | 457.2 | 279.4 | 430 | 441 | 635 | |
KC-251-26 | 660.4 | 657.4 | 628.6 | 615.9 | 504.8 | 314.3 | 609.6 | 508 | 304.8 | 480 | 412 | 685 | |
KC-251-28 | 711.2 | 708.2 | 679.4 | 666.7 | 555.6 | 339.7 | 660.4 | 558.8 | 330.2 | 506 | 412 | 735 |
Part Number |
---|
KC-251-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stroke S (mm) | Rail Length L1 (mm) | Allowable Load (when using 2) (N) | Stroke Ls [Classification] (mm) | Load Rating (when using 2) [Classification] (N) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 307.00 | SLIDE RAIL | 1 Piece(s) | 25 Day(s) | 10 | 302 | 406.4 | 353 | ~350 | ~400 | 20596 |
Loading...
Type | Slide Shape | Rail Material | Cold Rolled Steel Plate | Number of Rail Steps | 2 |
---|---|---|---|---|---|
Height H(mm) | 9.6 | Width W(mm) | 35.3 | Rail Surface Treatment | Zinc Plating Chromate Treatment |
Please check the type/dimensions/specifications of the part KC-251-16 in the Slide Rail KC-251 series.
Part Number |
---|
KC-251-12 |
KC-251-14 |
KC-251-18 |
KC-251-20 |
KC-251-22 |
KC-251-24 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Stroke S (mm) | Rail Length L1 (mm) | Allowable Load (when using 2) (N) | Stroke Ls [Classification] (mm) | Load Rating (when using 2) [Classification] (N) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 254.00 | 1 Piece(s) | Same day | 10 | 226 | 304.8 | 314 | ~250 | ~400 | 20594 | ||
฿ 277.00 | 1 Piece(s) | Same day | 10 | 277 | 355.6 | 284 | ~300 | ~300 | 20595 | ||
฿ 334.00 | 1 Piece(s) | Same day | 10 | 328 | 457.2 | 421 | ~350 | ~500 | 20597 | ||
฿ 387.00 | 1 Piece(s) | Same day | 10 | 379 | 508 | 392 | ~400 | ~400 | 20598 | ||
฿ 413.00 | 1 Piece(s) | Same day | 10 | 404 | 558.8 | 441 | ~450 | ~500 | 20599 | ||
฿ 451.00 | 1 Piece(s) | Same day | 10 | 430 | 609.6 | 441 | ~450 | ~500 | 20600 |
How can we improve?
How can we improve?