(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Slide rail for drawers.
[Features]
· Uses ball bearings in the sliding part for smooth movement.
[Applications]
· Computer peripherals, vending machines, copiers, communications equipment, medical equipment, measuring equipment.
Uses ball bearings in the sliding part for smooth movement. Regular application of lubricant (lithium soap extreme-pressure grease) will keep it usable for a long time.
Ideal for computer peripherals, vending machines, copiers, communications equipment, medical equipment, measuring equipment.
Dimensional drawing (mm)
Specification list (mm)
Product No. | L | P1 | P2 | P3 | P4 | N | (S) | Allowable Load N/Pair | Product Mass (g) | ||
---|---|---|---|---|---|---|---|---|---|---|---|
SPCC | SUS | SPCC | SUS | SPCC | |||||||
KC-252-12 | 304.8 | 273 | 260.3 | 149.2 | - | 14 | 326 | 431 | 431 | 590 | 645 |
KC-252-14 | 355.6 | 323.8 | 311.1 | 200 | - | 377 | 451 | 451 | 700 | 750 | |
KC-252-16 | 406.4 | 374.6 | 361.9 | 250.8 | - | 428 | 451 | 451 | 800 | 865 | |
KC-252-18 | 457.2 | 425.4 | 412.7 | 301.6 | 212.7 | 16 | 479 | 471 | 471 | 890 | 960 |
KC-252-20 | 508 | 476.2 | 463.5 | 352.4 | 238.1 | 529 | 451 | 451 | 1,000 | 1,000 | |
KC-252-22 | 558.8 | 527 | 514.3 | 403.2 | 263.5 | 580 | 441 | 441 | 1,090 | 1,160 | |
KC-252-24 | 609.6 | 577.8 | 565.1 | 454 | 288.9 | 631 | 422 | 422 | 1,200 | 1,300 | |
KC-252-26 | 660.4 | 628.6 | 615.9 | 504.8 | 314.3 | 682 | 412 | 412 | 1,310 | 1,420 | |
KC-252-28 | 711.2 | 679.4 | 666.7 | 555.6 | 339.7 | 732 | 402 | 402 | 1,420 | 1,470 |
Part Number |
---|
KC-252-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stroke S (mm) | Rail Length L1 (mm) | Allowable Load (when using 2) (N) | Stroke Ls [Classification] (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 428.00 | SLIDE RAIL | 1 Piece(s) | Same day | 10 | 326 | 304.8 | 431 | ~350 | 20603 |
Loading...
Type | Slide Shape | Rail Material | Cold Rolled Steel Plate | Number of Rail Steps | 3 |
---|---|---|---|---|---|
Height H(mm) | 19.1 | Width W(mm) | 35.3 | Rail Surface Treatment | Zinc Plating Chromate Treatment |
Load Rating (when using 2) [Classification](N) | ~500 |
Please check the type/dimensions/specifications of the part KC-252-12 in the Slide Rail KC-252 series.
Part Number |
---|
KC-252-14 |
KC-252-16 |
KC-252-18 |
KC-252-20 |
KC-252-22 |
KC-252-24 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Stroke S (mm) | Rail Length L1 (mm) | Allowable Load (when using 2) (N) | Stroke Ls [Classification] (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 471.00 | 1 Piece(s) | Same day | 10 | 377 | 355.6 | 451 | ~400 | 20604 | ||
฿ 499.00 | 1 Piece(s) | Same day | 10 | 428 | 406.4 | 451 | ~450 | 20605 | ||
฿ 546.00 | 1 Piece(s) | Same day | 10 | 479 | 457.2 | 470 | ~500 | 20606 | ||
฿ 602.00 | 1 Piece(s) | 25 Day(s) | 10 | 529 | 508 | 451 | ~550 | 20607 | ||
฿ 649.00 | 1 Piece(s) | Same day | 10 | 580 | 558.8 | 441 | ~600 | 20608 | ||
฿ 705.00 | 1 Piece(s) | Same day | 10 | 631 | 609.6 | 421 | ~650 | 20609 |
How can we improve?
How can we improve?