(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Slide rail for drawers.
[Features]
· 3 stage stainless-steel slide rail allows the drawer to be pulled out completely.
· Drawer cannot be removed and inserted again.
· Material: Stainless steel plate (SUS304).
· Use M4 binding head screw or truss machine screw for mounting.
[Applications]
· Medical equipment, food machinery, environmental equipment.
KC-1252-12 external appearance
KC-1252-12 dimensional drawing
KC-1252-200, KC-1252-250 dimensional drawing
Product No. | L | P1 | P2 | P3 | P4 | N | (S) | Allowable Load N/Pair | Product Mass (g) |
---|---|---|---|---|---|---|---|---|---|
SUS | SUS | SUS | |||||||
KC-1252-12 | 304.8 | 273 | 260.3 | 149.2 | - | 14 | 326 | 431 | 590 |
KC-1252-14 | 355.6 | 323.8 | 311.1 | 200 | - | 377 | 451 | 700 | |
KC-1252-16 | 406.4 | 374.6 | 361.9 | 250.8 | - | 428 | 451 | 800 | |
KC-1252-18 | 457.2 | 425.4 | 412.7 | 301.6 | 212.7 | 16 | 479 | 471 | 890 |
KC-1252-20 | 508 | 476.2 | 463.5 | 352.4 | 238.1 | 529 | 451 | 1,000 | |
KC-1252-22 | 558.8 | 527 | 514.3 | 403.2 | 263.5 | 580 | 441 | 1,090 | |
KC-1252-24 | 609.6 | 577.8 | 565.1 | 454 | 288.9 | 631 | 422 | 1,200 | |
KC-1252-26 | 660.4 | 628.6 | 615.9 | 504.8 | 314.3 | 682 | 412 | 1,310 | |
KC-1252-28 | 711.2 | 679.4 | 666.7 | 555.6 | 339.7 | 732 | 402 | 1,420 |
Product No. | L | P1 | P2 | S | Allowable Load N/Pair |
---|---|---|---|---|---|
KC-1252-200 | 200 | 160 | 145 | 217 | 539 |
KC-1252-250 | 250 | 210 | 195 | 266 | 588 |
Part Number |
---|
KC-1252-12 |
KC-1252-14 |
KC-1252-16 |
KC-1252-18 |
KC-1252-20 |
KC-1252-22 |
KC-1252-24 |
KC-1252-26 |
KC-1252-28 |
KC-1252-200 |
KC-1252-250 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stroke S (mm) | Rail Length L1 (mm) | Allowable Load (when using 2) (N) | Stroke Ls [Classification] (mm) | Load Rating (when using 2) [Classification] (N) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,164.00 | SLIDE RAIL | 1 Piece(s) | Same day | 10 | 326 | 304.8 | 500 | ~350 | ~500 | 21480 | ||
฿ 1,299.00 | SLIDE RAIL | 1 Piece(s) | 25 Day(s) | 10 | 377 | 355.6 | 519 | ~400 | ~600 | 21481 | ||
฿ 1,455.00 | SLIDE RAIL | 1 Piece(s) | Same day | 10 | 428 | 406.4 | 519 | ~450 | ~600 | 21482 | ||
฿ 1,527.00 | SLIDE RAIL | 1 Piece(s) | Same day | 10 | 479 | 457.2 | 539 | ~500 | ~600 | 21483 | ||
฿ 1,674.00 | SLIDE RAIL | 1 Piece(s) | Same day | 10 | 529 | 508 | 519 | ~550 | ~600 | 21484 | ||
฿ 1,788.00 | SLIDE RAIL | 1 Piece(s) | Same day | 10 | 580 | 558.8 | 510 | ~600 | ~600 | 21485 | ||
฿ 1,912.00 | SLIDE RAIL | 1 Piece(s) | Same day | 10 | 631 | 609.6 | 480 | ~650 | ~500 | 21486 | ||
฿ 2,029.00 | SLIDE RAIL | 1 Piece(s) | Same day | 10 | 682 | 660.4 | 470 | ~700 | ~500 | 21487 | ||
฿ 2,129.00 | SLIDE RAIL | 1 Piece(s) | Same day | 10 | 732 | 711.2 | 461 | ~750 | ~500 | 21488 | ||
฿ 735.00 | SLIDE RAIL | 1 Piece(s) | 25 Day(s) | 10 | 217 | 200 | 217 | ~250 | ~300 | 22805 | ||
฿ 799.00 | SLIDE RAIL | 1 Piece(s) | Same day | 10 | 266 | 250 | 266 | ~300 | ~300 | 22804 |
Loading...
Type | Slide Shape | Rail Material | Cold rolled stainless steel plate (SUS304) | Number of Rail Steps | 3 |
---|---|---|---|---|---|
Height H(mm) | 19.1 | Width W(mm) | 35.3 | Rail Surface Treatment | No |
How can we improve?
How can we improve?