(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Recessed magnetic catch.
[Features]
· Single-action installation is possible.
· Lesser surface protrusions as the product is recessed.
· Available only in 1 size and is compatible with plate thicknesses of 0.8 to 2.0 mm.
· Materials: Magnet / Ba-ferrite (isotropic); Case / polypropylene (PP); Strike plate / cold rolled steel plate (SPCC).
· Surface finish: Strike plate / zinc plating chromate treatment (MFZn-C).
· Standard color: White.
· Pull force: C-349N-1/49 N, C-349N-2/29 N.
[Applications]
· Used in office equipment, measuring equipment and power distribution boards.
C-349N-1 external appearance
C-349N-2 external appearance
C-349N series dimensional drawing
Panel hole drilling dimensions
Application example
Can be equipped with a single action
Product No. | L | (W1) | W2 | W3 | W4 | P | Product Mass (g) |
---|---|---|---|---|---|---|---|
C-349N-1 | 54.8 | 61 | 54.5 | 64 | 21 | ||
C-349N-2 | 34.3 | 40.5 | 34 | 40 | 11 |
Part Number |
---|
C-349N-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Adsorption Power (N) | Length L (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|
฿ 40.00 | DOOR CATCHS | 1 Piece(s) | Same day | 10 | 29 | 40 | 23822 |
Loading...
Type | Magnetic Catch | Magnet Type Category | Square shape | Width W(mm) | 10 |
---|---|---|---|---|---|
Mounting Method | Embedding | Magnet Square Mounting Surface | C | Holding Plate | No |
Operating Environment | Standard | Body Material | Polypropylene | Main Body Surface Treatment | No |
Magnet Material | Ba-Ferrite (isotropic) | Magnet Surface Treatment | No | Height H(mm) | 14.4 |
Main Body Color | White |
Please check the type/dimensions/specifications of the part C-349N-2 in the Embedded Magnetic Catch C-349N series.
Part Number |
---|
C-349N-1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Adsorption Power (N) | Length L (mm) | Product Code |
---|---|---|---|---|---|---|---|---|
฿ 62.00 | 1 Piece(s) | 25 Day(s) | 10 | 49 | 64 | 23821 |
How can we improve?
How can we improve?