(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Thin magnetic catch.
[Features]
· Thin without many protrusions, allowing various uses.
· Large, medium and small 3 sizes. Select the most appropriate type for the given application.
· Different colors available.
· Materials: Magnet / ferrite (anisotropic); Case / polyacetal (POM).
· Standard colors - C-932-1: black, C-932-3: white.
[Applications]
· Measuring equipment, distribution boards, cabinets.
C-932-1 external appearance
C-932-1 dimensional drawing
C-932-3 external appearance
C-932-3 dimensional drawing
Product No. | Magnetic Force N | Product Mass (g) |
---|---|---|
C-932-1 | 30 | 12 |
C-932-3 | 15 | 3 |
Part Number |
---|
C-932-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Adsorption Power (N) | Length L (mm) | Width W (mm) | Mounting Hole Dia. D (mm) | Height H (mm) | Main Body Color | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 35.00 | DOOR CATCHS | 1 Piece(s) | 29 Day(s) | 10 | 15 | 34 | 5 | 3.2 | 12 | White | 23993 |
Loading...
Type | Magnetic Catch | Magnet Type Category | Square shape | Mounting Method | Imposition |
---|---|---|---|---|---|
Magnet Square Mounting Surface | B | Holding Plate | No | Operating Environment | Standard |
Body Material | Polyacetal | Main Body Surface Treatment | No | Magnet Material | Ba-Ferrite (anisotropic) |
Magnet Surface Treatment | No |
Please check the type/dimensions/specifications of the part C-932-3 in the Thin Magnetic Catch (Horizontal Type) C-932 series.
Part Number |
---|
C-932-1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Adsorption Power (N) | Length L (mm) | Width W (mm) | Mounting Hole Dia. D (mm) | Height H (mm) | Main Body Color | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 64.00 | 1 Piece(s) | Same day | 10 | 30 | 44.5 | 7.5 | 3.5 | 24 | Black | 24009 |
How can we improve?
How can we improve?