(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A catch ideal for use as a press fitting with a cylindrical rod stay.
[Features]
· Ideal for use as press metal fitting with a cylindrical rod stay.
· Made of resin for a firm catch.
· Easy to attach.
· Materials: Polyacetal (POM).
· Standard color: white.
[Applications]
· For special-purpose vehicles, vibration equipment and buses.
CP-837 external appearance
CP-837 application example
CP-837 dimensional drawing
Product No. | L | P | H1 | H2 | H3 | øD | Applicable Rod (ø) | Product Mass (g) |
---|---|---|---|---|---|---|---|---|
CP-837-0 | 49 | 34 | 20 | 10 | 4 | 10.1 | 10 | 5 |
CP-837-1 | 45 | 30 | 18 | 10 | 4 | 8.1 | 8 | 5 |
CP-837-2 | 45 | 30 | 15 | 8 | 3 | 6.1 | 6 | 4 |
Part Number |
---|
CP-837-0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Height H1 (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|
฿ 18.00 | PLASTIC ROD RECIEVER | 1 Piece(s) | 25 Day(s) | 10 | 49 | 20 | 23910 |
Loading...
Type | Catch | Width W(mm) | 15 | Mounting Method | Imposition |
---|---|---|---|---|---|
Mounting Hole Dia. D(mm) | 6.5 | Operating Environment | Standard | Body Material | Polyacetal |
Main Body Surface Treatment | No | Main Body Color | White |
Please check the type/dimensions/specifications of the part CP-837-0 in the Plastic Rod Catch CP-837 series.
Part Number |
---|
CP-837-1 |
CP-837-2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Length L (mm) | Height H1 (mm) | Product Code |
---|---|---|---|---|---|---|---|---|
฿ 17.00 | 1 Piece(s) | 32 Day(s) | 10 | 45 | 18 | 22260 | ||
฿ 17.00 | 1 Piece(s) | Same day | 10 | 45 | 15 | 22261 |
How can we improve?
How can we improve?